Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR, bistable | |
Installation | ||
Passage speed | ≤ 10 m/s | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 5 ... 25 V | |
Hysteresis | typ. 1 % | |
Reverse polarity protection | reverse polarity protected | |
Current consumption | ||
Passage B UB=8V | ≥ 3 mA | |
Passage B UB=10V | ≥ 4.2 mA | |
Passage A UB=10V | 0.5 ... 1 mA typ. 0.9 mA | |
Passage A UB=8V | 0.5 ... 0.95 mA typ. 0.8 mA | |
Time delay before availability | ≤ 5 ms | |
Standard conformity | ||
Standards | DIN EN 60947-5-6 (NAMUR) | |
Ambient conditions | ||
Ambient temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Core cross section | 0.14 mm2 | |
Housing material | PBT/PPS | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 32.5 mm | |
Width | 25 mm | |
Length | 20 mm | |
ATEX | ||
Data for Ex areas | ||
Effective internal capacitance | ≤ 90 nF | |
Effective internal inductance | ≤ 70 µH |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |