NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Switching function | Normally closed (NC) | |
Output type | NAMUR | |
Slot width | 3.5 mm | |
Depth of immersion (lateral) | 5 ... 7 typ. 6 mm | |
Installation | ||
Output type | 2-wire | |
Nominal ratings | ||
Nominal voltage | 8 V | |
Operating voltage | 5 ... 25 V | |
Switching frequency | 0 ... 3000 Hz | |
Hysteresis | 0.41 ... 0.6 mm | |
Current consumption | ||
Measuring plate not detected | min. 3 mA | |
Measuring plate detected | ≤ 1 mA | |
Compliance with standards and directives | ||
Standard conformity | ||
NAMUR | EN 60947-5-6:2000 IEC 60947-5-6:1999 |
|
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Mechanical specifications | ||
Connection type | flexible leads LiY , 500 mm | |
Core cross section | 0.14 mm2 | |
Housing material | PBT/PPS | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 15 mm | |
Width | 10 mm | |
Length | 19.5 mm | |
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet SJ3,5-N-Y19976 | 197 KB | |
Datasheet SJ3,5-N-Y19976 | 161 KB | |
Fiche de données SJ3,5-N-Y19976 | 167 KB | |
Datenblatt SJ3,5-N-Y19976 | 163 KB | |
Scheda tecnica SJ3,5-N-Y19976 | 165 KB | |
Datasheet SJ3,5-N-Y19976 | 191 KB | |
Folha de dados SJ3,5-N-Y19976 | 161 KB | |
Hoja de datos SJ3,5-N-Y19976 | 171 KB | |
Datasheet SJ3,5-N-Y19976 | 161 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 65 KB |
Certificates | File Type | File Size |
---|---|---|
EU PTB ATEX ia 2G, 1G, 1D s. certificate | 8732 KB |