Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Switching function | Normally open/closed (NO/NC) programmable | |
Output type | AS-Interface | |
Rated operating distance | 20 mm | |
Installation | flush | |
Assured operating distance | 0 ... 16.2 mm | |
Actual operating distance | 18 ... 22 mm typ. 20 mm | |
Reduction factor rAl | 0.4 | |
Reduction factor rCu | 0.35 | |
Reduction factor r304 | 0.85 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 26.5 ... 31.9 V via AS-i bus system | |
Switching frequency | 0 ... 150 Hz | |
Hysteresis | 1 ... 15 typ. 5 % | |
Reverse polarity protection | reverse polarity protected | |
Time delay before availability | ≤ 1000 ms | |
Operating voltage indicator | LED, green | |
Switching state indicator | LED, yellow | |
Error indicator | LED, red | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | screw terminals | |
Core cross section | ≤ 2.5 mm2 | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP68 | |
Dimensions | ||
Height | 40 mm | |
Width | 40 mm | |
Length | 118 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Datasheet | File Type | File Size |
---|---|---|
数据表 NBB20+U1+B3B | 198 KB | |
Datasheet NBB20+U1+B3B | 214 KB | |
Fiche de données NBB20+U1+B3B | 242 KB | |
Datenblatt NBB20+U1+B3B | 216 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 181 KB |
Certificates | File Type | File Size |
---|---|---|
Canada USA CSA Ordinary Location | 99 KB | |
Canada USA UL Ordinary Location | 1806 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|