Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NCN3-F31-B3B-V1-K-3G-3D

NCN3-F31-B3B-V1-K-3G-3D
  • Direct mounting on standard actuators
  • A/B slave with extended addressing possibility for up to 62 slaves
  • Mode of operation, programmable
  • Lead breakage and short-circuit monitoring of the valve
  • Degree of protection IP67
  • Communication monitoring, turn-off

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NCN3-F31-B3B-V1-K-3G-3D

Product Description
Valve positioner and valve control module
General specifications
Switching functionNormally open/closed (NO/NC) programmable
Output typeAS-Interface
Rated operating distance3 mm
Installationflush mountable
Assured operating distance0 ... 2.43 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 1
Reduction factor rSt37 1.2
Nominal ratings
Switching frequency0 ... 100 Hz
No-load supply current≤ 35 mA
Indicators/operating means
LED PWRAS-Interface voltage; LED green
LED INswitching state (input); LED yellow
LED OUTbinary LED yellow/red
yellow: switching state
red: lead breakage/short-circuit
Electrical specifications
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current100 mA
Compliance with standards and directives
Standard conformity
Electromagnetic compatibilityEN 50295:1999-10
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Mechanical specifications
Connection (system side)4-pin, M12 x 1 connector
Connection (valve side)0.5 m, PVC cable
Core cross section (valve side)0.75 mm2
Degree of protectionIP67
Material
HousingPBT
Dimensions
Height33.5 mm
Width65 mm
Length36 mm
Notevalve voltage limited to 26,4 V max.; valve power 2,5 W max.
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027273901
ECLASS 12.027273901
ECLASS 11.027220501
ECLASS 10.0.127220501
ECLASS 9.027220501
ECLASS 8.027220501
ECLASS 5.127220501
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NCN3-F31-B3B-V1-K-3G-3D

Design / Simulation: NCN3-F31-B3B-V1-K-3G-3D

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP387 KB

Approvals: NCN3-F31-B3B-V1-K-3G-3D

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.