Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Charger for OHV200 OHV-CHARGER

OHV-CHARGER

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  OHV-CHARGER

Product Description
Charger for OHV200
Indicators/operating means
Operation indicatorLED green
Electrical specifications
Operating voltage5 V DC
Operating currentmax. 1 A
Interface
Physical Mini USB
Output
Output currentmax. 514 mA
Output voltage4.2 V DC
Compliance with standards and directives
Standard conformity
Emitted interferenceEN 55022:2006
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Storage temperature-30 ... 65 °C (-22 ... 149 °F)
Mechanical specifications
ConnectionSupply voltage: 5.5 mm hollow socket
Interface : Mini USB
Mass139 g
Dimensions115 mm x 83 mm x 60 mm (l x w x h)
Height60 mm
Width83 mm
Length115 mm
General information
Scope of deliveryCharging cradle and USB cable

Classifications

SystemClasscode
ECLASS 13.027310192
ECLASS 12.027310192
ECLASS 11.027319290
ECLASS 10.0.127319090
ECLASS 9.027319290
ECLASS 8.027319290
ECLASS 5.127310290
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.143211711

Details: OHV-CHARGER

The OHV-CHARGER-B15 charger allows you to charge the OHV200* handheld. The charger also includes a mini USB connection for transferring data.

Datasheet: OHV-CHARGER

DatasheetFile TypeFile Size
Datasheet OHV-CHARGERPDF122 KB
Fiche de données OHV-CHARGERPDF125 KB
Datenblatt OHV-CHARGERPDF122 KB
Hoja de datos OHV-CHARGERPDF128 KB

Approvals+Certificates: OHV-CHARGER

Declaration of ConformityFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF31 KB

Associated Products: OHV-CHARGER

Accessories
73.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Adapter cable, USB to mini USBfa
Power supplyfa
Power supplyfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.