Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Sensing range | 100 ... 300 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 255 kHz | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 20 mA | |
Input | ||
Input type | 1 program input [receiver] switch point 1: -UB ... +1 V, switch point 2: +6 V ... +UB input impedance: > 4.7 kΩ pulse duration: ≥ 1 s 1 test input [emitter] emitter deactivated: +6 V ... +UB input impedance: > 4.7 kΩ |
|
Output | ||
Output type | PNP, NO | |
Rated operating current | 200 mA , short-circuit/overload protected | |
Voltage drop | ≤ 3 V | |
Switch-on delay | < 5 ms | |
Switching frequency | ≤ 100 Hz | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN IEC 60947-5-2:2020 IEC 60947-5-2:2019 |
|
Approvals and certificates | ||
UL approval | cULus Listed, Class 2 Power Source | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 / IP69K | |
Connection | cable, PTFE coated, 2 m length | |
Material | ||
Housing | Stainless steel 1.4404 / AISI 316L O-ring for cover sealing: FFKM O-romg for cable sealing: FFKM, FEP coated |
|
Transducer | PTFE (diaphragm surface) | |
Mass | 220 g | |
Dimensions | ||
Length | 45.5 mm | |
Diameter | 18 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272801 |
ECLASS 12.0 | 27272801 |
ECLASS 11.0 | 27272801 |
ECLASS 10.0.1 | 27272801 |
ECLASS 9.0 | 27272801 |
ECLASS 8.0 | 27272801 |
ECLASS 5.1 | 27272801 |
ETIM 9.0 | EC001847 |
ETIM 8.0 | EC001847 |
ETIM 7.0 | EC001847 |
ETIM 6.0 | EC001847 |
ETIM 5.0 | EC001847 |
UNSPSC 12.1 | 41111960 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 595 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-2140156-4 / UL-CA-2133660-4 | ALL | 284 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3258A | ALL | 71 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-5496 | ALL | 64 KB |