Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Ultrasonic sensor UB2000W-F42-E6-V15

UB2000W-F42-E6-V15
  • Very wide sound lobe
  • 2 independent switch outputs
  • TEACH-IN
  • Interference suppression (adjustable divergence of sound cone in close range)
  • Synchronization options
  • NO/NC selectable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB2000W-F42-E6-V15

Product Description
Single head system
General specifications
Sensing range200 ... 2000 mm
Adjustment range250 ... 2000 mm
Dead band0 ... 200 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 40 kHz
Response delayapprox. 420 ms
Indicators/operating means
LED greensolid green: Power on
LED yellow 1solid: switching state switch output 1
flashing: program function
LED yellow 2solid: switching state switch output 2
flashing: program function
LED rednormal operation: "fault"
program function: no object detected
Electrical specifications
Operating voltage10 ... 30 V DC PELV (protection class 3 in acc. with VDE 0106/IEC 364-4-41) , ripple 10 %SS
No-load supply current≤ 50 mA
Input/Output
Synchronizationbi-directional
0 level -UB...+1 V
1 level: +4 V...+UB
input impedance: > 12 KOhm
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 13 Hz
Multiplex operation≤ 13/n Hz, n = number of sensors
Output
Output type2 switch outputs PNP, NO/NC selectable
Rated operating current200 mA , short-circuit/overload protected
Default settingSwitch point A1: 250 mm , Switch point A2: 2000 mm , Switch point A3: 1000 mm , medium sound lobe
Voltage drop≤ 2.5 V
Repeat accuracy≤ 0.5 % of switching point
Switching frequency≤ 1.2 Hz
Range hysteresis5 mm
Temperature influence± 1 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP54
Material
HousingABS
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass140 g
Dimensions
Height80 mm
Width80 mm
Length34 mm

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UB2000W-F42-E6-V15

Product Documentation: UB2000W-F42-E6-V15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF181 KB

Design / Simulation: UB2000W-F42-E6-V15

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP129 KB

Approvals: UB2000W-F42-E6-V15

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA CSA Ordinary Location1007121ALLPDF99 KB
Canada USA UL Ordinary LocationE87056ALLLINK---

Associated Products: UB2000W-F42-E6-V15

Accessories
Mounting aid for FP and F42 sensorsfa
Mounting brackets for sensorsfa
Female cordset single-ended M12 straight A-coded, 5-pin, PVC cable greyfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.