Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 200 ... 1000 mm | |
Dead band | 0 ... 200 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 175 kHz | |
Response delay | ≤ 100 ms | |
Indicators/operating means | ||
LED yellow | solid yellow: object in the evaluation range yellow, flashing: program function evaluation limits, slope |
|
LED red/green | solid green: Power on green, flashing: program function, object detected solid red: Connector removed red, flashing: error, program function object not detected |
|
Temperature/teach-in connector | Temperature compensation , Evaluation range programming , output function setting | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
Power consumption | ≤ 800 mW | |
Output | ||
Output type | 1 current output 4 ... 20 mA 1 voltage output 0 ... 10 V |
|
Resolution | depending on the set evaluation range: 0.172 mm , if evaluation range < 705 mm , evaluation range [mm] / 4096, if evaluation range > 705 mm |
|
Deviation of the characteristic curve | ≤ 0.2 % of full-scale value | |
Repeat accuracy | ≤ 0.1 % of full-scale value | |
Load impedance | current output: ≤ 500 Ohm voltage output: ≥ 1000 Ohm |
|
Temperature influence | < 2 % of full-scale value (≤ 0.2 % / K without temperature compensation) | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Connector plug M12 x 1 , 4-pin | |
Degree of protection | IP65 | |
Material | ||
Housing | Stainless steel, PTB | |
Transducer | epoxy resin/hollow glass bead mixture; Polyurethane foam, PTFE coated | |
Mass | 188 g | |
Dimensions | ||
Length | 115 mm | |
Diameter | 32 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet UCC1000-30GM-IU-V1 | 140 KB | |
Fiche de données UCC1000-30GM-IU-V1 | 177 KB | |
Datenblatt UCC1000-30GM-IU-V1 | 146 KB | |
Hoja de datos UCC1000-30GM-IU-V1 | 214 KB |
Instruction leaflets | File Type | File Size |
---|---|---|
Instruction leaflet / Beipackzettel | 218 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 40 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|