Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Single head system |
General specifications | ||
---|---|---|
Sensing range | 150 ... 2500 mm | |
Dead band | 0 ... 150 mm | |
Standard target plate | 100 mm x 100 mm | |
Transducer frequency | approx. 120 kHz | |
Electrical specifications | ||
Operating voltage | 8 ... 18 V DC , ripple 10 %SS | |
No-load supply current | ≤ 20 mA at 12 V DC |
|
Power consumption | ≤ 250 mW in the measurement operating mode | |
Time delay before availability | ≤ 70 ms | |
Interface | ||
Interface type | Physical LIN interface | |
Transfer rate | 19.2 kBit/s (8N1) | |
Cycle time | 55 ms | |
Output | ||
Resolution | 10 mm (corresponding to 1 LSB) | |
Repeat accuracy | 10 mm (corresponding to 1 LSB) | |
Temperature influence | 3 % of full-scale value over the entire temperature range | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 60947-5-2:2007+A1:2012 : chapter 8.6.2.1, 8.6.2.2, 8.6.3 The sensor is designed to be supplied by a battery. The sensor signals are further processed in a control unit, which is also responsible for EMC protection. |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Connection type | Cable connector with PVC cable 3 x 0.25 mm2 , L = 150 mm , JST connector: PHR-3 , 3-pin | |
Degree of protection | IP65 ( connector excluded ) | |
Material | ||
Housing | brass, nickel-plated | |
Transducer | epoxy resin/hollow glass sphere mixture; polyurethane foam | |
Mass | 65 g | |
Dimensions | ||
Height | 44 mm | |
Width | 30 mm | |
Length | 30 mm | |
Factory settings | ||
Output | Temperature compensation Address setting 7 |
|
General information | ||
Scope of delivery | 2 nuts #224258 |
System | Classcode |
---|---|
ECLASS 13.0 | 27272803 |
ECLASS 12.0 | 27272803 |
ECLASS 11.0 | 27272803 |
ECLASS 10.0.1 | 27272803 |
ECLASS 9.0 | 27272803 |
ECLASS 8.0 | 27272803 |
ECLASS 5.1 | 27272803 |
ETIM 9.0 | EC001849 |
ETIM 8.0 | EC001849 |
ETIM 7.0 | EC001849 |
ETIM 6.0 | EC001849 |
ETIM 5.0 | EC001849 |
UNSPSC 12.1 | 41111960 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet UCC2500-30GM-B26-Y70115506 | 103 KB | |
Fiche de données UCC2500-30GM-B26-Y70115506 | 105 KB | |
Datenblatt UCC2500-30GM-B26-Y70115506 | 104 KB | |
Hoja de datos UCC2500-30GM-B26-Y70115506 | 105 KB |