Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Adapter plate |
Mechanical specifications | ||
---|---|---|
Mounting hole pattern | 30 x 80 mm | |
Material | PVC , grey | |
Spacer disk | PA (1 unit, 10 mm strong) | |
Mounting screw | stainless steel socket cap head screws DIN 912 For F31: 2 x M5 x 20 For F31K 2 x M5 x 25 For MH-F31K: 2 x M5 x 15 For BT65A with spacer: 1 x M6 x 35 |
System | Classcode |
---|---|
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273792 |
ECLASS 10.0.1 | 27273792 |
ECLASS 9.0 | 27273792 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet MH-F31K-01 | 133 KB | |
Datasheet MH-F31K-01 | 113 KB | |
Fiche de données MH-F31K-01 | 115 KB | |
Datenblatt MH-F31K-01 | 114 KB | |
Scheda tecnica MH-F31K-01 | 115 KB | |
Datasheet MH-F31K-01 | 127 KB | |
Folha de dados MH-F31K-01 | 125 KB | |
Hoja de datos MH-F31K-01 | 118 KB | |
Datasheet MH-F31K-01 | 113 KB |
Short instructions, safety information | File Type | File Size |
---|---|---|
Mounting Instruction MH-F31K-01 | 363 KB | |
Montageanleitung MH-F31K-01 | 365 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 387 KB |