Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Magnetic incremental rotary encoder for contactless sampling of a magnetic tape |
General specifications | ||
---|---|---|
Detection type | magnetic sampling | |
Device type | Incremental rotary encoder | |
Resolution | 40 µm / per pulse | |
UL File Number | E223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product. | |
Functional safety related parameters | ||
MTTFd | 1000 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
LED green | Operating display | |
Electrical specifications | ||
Operating voltage | 4.75 ... 30 V DC |
|
No-load supply current | max. 55 mA | |
Interface | ||
Interface type | RS-422 , 3 channels | |
Load current | max. per channel 30 mA , short-circuit protected (max. per channel 20 mA, conditionally short-circuit proof) | |
Output frequency | max. 1 MHz | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP67 , IP68 | |
Climatic testing | DIN EN 60068-2-30 | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 20 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source, Type 1 enclosure , if UL marking is marked on the product. adapters providing field wiring on request |
|
Maximum permissible ambient temperature | max. 80 °C (max. 176 °F) | |
Ambient conditions | ||
Operating temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) | |
Mechanical specifications | ||
Connection type | cable | |
Material | ||
Housing | Zinc, CuNi plated | |
Magnetic tape | steel 1.4021 (AISI 420) ferrite filled cured rubber |
|
Cable | ||
Bending radius | 20 | |
Material | TPE-E | |
Color | black | |
Number of cores | 8 | |
Core cross section | 0.128 mm2 26 AWG | |
Length | 6 m | |
Mass | approx. 190 g | |
Max. Motion velocity | 20 m/s | |
Dimensions | ||
Width | 22.4 mm | |
Length | 32 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet MNI35Z-0150KY6XN-C0010:01 | 309 KB | |
Fiche de données MNI35Z-0150KY6XN-C0010:01 | 313 KB | |
Datenblatt MNI35Z-0150KY6XN-C0010:01 | 310 KB | |
Hoja de datos MNI35Z-0150KY6XN-C0010:01 | 316 KB |
Short instructions, safety information | File Type | File Size |
---|---|---|
Brief instructions | 180 KB | |
Kurzanleitung | 206 KB |
Declaration of Conformity | File Type | File Size |
---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | 141 KB |