Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder RVI58N-032YYA31N-Y0200:03

RVI58N-032YYA31N-Y0200:03
  • Industrial standard housing ∅58 mm
  • 200 ppr
  • Servo flange
  • 10 V ... 30 V with short-circuit proof push-pull output
  • Fault indication output*

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RVI58N-032YYA31N-Y0200:03

General specifications
Pulse count200
Functional safety related parameters
MTTFd140 a
Mission Time (TM)20 a
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)0 %
Interface
Interface type
Output
Output typepush-pull, incremental
Voltage drop< 3 V
Operating voltage10 ... 30 V DC
No-load supply currentmax. 60 mA
Load currentmax. per channel 40 mA , short-circuit prtected (not with Ub), reverse polarity protected
Output frequencymax. 200 kHz
Rise time400 ns
Fault indication output
Interference conditionlow level
Output typeopen collector with pull-up resistor (5.6 kΩ against +Ub)
Load current-40 mA
Connection
Cable∅5 mm, 6 x 0.14 mm2, L = 0.3 m with Harting jacks (No. 09330006427)
Standard conformity
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Ambient conditions
Operating temperature-5 ... 80 °C (23 ... 176 °F) , movable cable
-20 ... 80 °C (-4 ... 176 °F), fixed cable
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Mechanical specifications
Material
Housingpowder coated aluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 350 g
Rotational speedmax. 12000 min -1
Moment of inertia≤ 25 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Axial40 N at max. 6000 min-1
10 N at max. 12000 min-1
Radial60 N at max. 6000 min-1
20 N at max. 12000 min-1

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RVI58N-032YYA31N-Y0200:03

Function

Compatibility says it all for this incremental rotary encoder.Three output channels are fitted for this incremental rotary encoder. It can thus be used universally in many different applications. The pulse disk is designed in glass.

This incremental rotary encoder is available in servo flange design with a shaft 6 mm in diameter x 10 mm.


* Error signal at light beam failure, break of leads or overloading of the output driver.