Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Displays

Variants and displays for VisuNet RM

Choose VisuNet RM with your prefered display variant:

 

 

VisuNet RM515: Remote Monitor with 15” TFT display


The VisuNet RM515 is a 15” Remote Monitor with TFT display in XGA resolution and a stainless steel front plate. An optional Touch Screen version is available. It can be connected to any PC just with an Ethernet network connection to the network port of a PC using a standard Cat-7-network cable.

The VisuNet RM515 Remote Monitor can be used in harsh industrial environments, is IP66 protected , and is also certified for hazardous Ex-areas zone 1 and zone 21 according ATEX, IEC, NEPSI and GOST R. It incorporates communication ports for Barcode Readers, RFID-Readers, and other serial communication devices. The VisuNet RM515 is direct powered by 24V DC (Ex e).

Back to top


VisuNet RM515 high brightness: Remote Monitor with 15” TFT high brightness display (600 cd/m²)


The VisuNet RM515 high brightness is a 15” Remote Monitor with a 600cd/m² TFT display in XGA resolution and a stainless steel front plate. An optional Touch Screen version is available. It can be connected to any PC just with an Ethernet network connection to the network port of a PC using a standard Cat.7 network cable.

The VisuNet RM515 Remote Monitor can be used in harsh industrial environments, is IP66 protected, and is also certified for hazardous Ex-areas zone 1 and zone 21 according ATEX, IEC, NEPSI and GOST R. It incorporates communication ports for Barcode Readers, RFID-Readers, and other serial communication devices.

Back to top

 

VisuNet RM519: Remote Monitor with 19” TFT display


The VisuNet RM519 is a 19” Remote Monitor with TFT display in SXGA resolution and a stainless steel front plate. An optional Touch Screen version is available. It can be connected to any PC just with an Ethernet network connection to the network port of a PC using a standard Cat-7-network cable.

The VisuNet RM519 Remote Monitor can be used in harsh industrial environments, is IP66 protected, and is also certified for hazardous Ex-areas zone 1 and zone 21 according ATEX, IEC, NEPSI and GOST R. It incorporates communication ports for Barcode Readers, RFID-Readers, and other serial communication devices. The VisuNet RM519 is direct powered by 24V DC (Ex e).

Back to top