Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Cold Junction Compensator W-ACC-CJC

W-ACC-CJC
  • 1-channel
  • Resistance temperature sensor (RTD) Pt100
  • Cold junction compensation for WirelessHART temperature converter
  • Packaging unit: 1 piece

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  W-ACC-CJC

Mechanical specifications
Massapprox. 5 g
Dimensions13 x 17 x 7 mm (0.53 x 0.66 x 0.27 inch)

Classifications

SystemClasscode
ECLASS 13.027210129
ECLASS 12.027210129
ECLASS 11.027210129
ECLASS 10.0.127210129
ECLASS 9.027210129
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC002919
ETIM 8.0EC002919
ETIM 7.0EC002919
ETIM 6.0EC002919
ETIM 5.0EC001596
UNSPSC 12.139121008

Details: W-ACC-CJC