Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Splitter box 8 x M8 single allocation, with trunk cable |
General specifications | ||
---|---|---|
Number of pins | 3 | |
UL File Number | E191152 | |
Color | black | |
Indicators/operating means | ||
LED green | supply voltage each module | |
LED yellow | I/O status indication | |
Electrical specifications | ||
Operating voltage | 24 V DC, max. 30 V DC | |
Operating current | ≤ 5 mA per channel indication element | |
Current loading capacity | ≤ 2 A per channel, ≤ 2 A per plug-in station, ≤ 6 A total current per splitter box |
|
Output | ||
Number/Type | 8 | |
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | -30 ... 80 °C (-22 ... 176 °F) cable, flexing: -5 ... 70 °C (-23 ... 158 °F), cable, fixed: -30 ... 70 °C (-22 ... 158 °F) |
|
Mechanical specifications | ||
Connection type | 8 x socket M8 x 1 3-pin Master cable |
|
Degree of protection | IP67 according to EN 60529 | |
Material | ||
Cable | PUR | |
Core insulation | PVC | |
Cable | flexible | |
Sheath diameter | 8.7 mm | |
Bending radius | > 10 x cable diameter, moving | |
Color | black | |
Cores | Signal wires (4): 8 x 0.34 mm2 Supply line (1, 3): 2 x 0.75 mm2 |
|
Conductor construction | Signal line (4): 19 x 0.15 mm Supply line (1, 3): 42 x 0.15 mm |
|
Length | 5 m | |
Drag chain suitability | ||
Drag chain cycles | min. 1500000 | |
Motion velocity | max. 2 m/s | |
Traverse distance | 2 m | |
Mass | approx. 679 g | |
Flammability | 94 V-0 |
System | Classcode |
---|---|
ECLASS 13.0 | 27440108 |
ECLASS 12.0 | 27440108 |
ECLASS 11.0 | 27440108 |
ECLASS 10.0.1 | 27440108 |
ECLASS 9.0 | 27440108 |
ECLASS 8.0 | 27279219 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC002585 |
ETIM 8.0 | EC002585 |
ETIM 7.0 | EC002585 |
ETIM 6.0 | EC002585 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31261501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1679 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | E191152 | ALL | LINK | --- |