Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female cordset 42306A-03M-05P-RVI50/78

42306A-03M-05P-RVI50/78
  • Degree of protection IP67
  • Shield connected to connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  42306A-03M-05P-RVI50/78

Product Description
Female cordset single-ended M16 straight 6-pin, PVC cable 5-core, shielded
General specifications
Connector 1
Connectionsocket
Construction typeM16
Stylestraight
Lockingscrew connection
Number of pins6
Connector 2
Connectioncable end
Electrical specifications
Operating voltage250 V
Operating current5 A
Conformity
Degree of protectionEN 60529
Ambient conditions
Ambient temperature
Plug connector-30 ... 95 °C (-22 ... 203 °F)
Cable, fixed-25 ... 80 °C (-13 ... 176 °F)
Cable, flexing-5 ... 80 °C (23 ... 176 °F)
Pollution degree1
Mechanical specifications
Plug connector
Tightening torque0.8 Nm
Tool installationcross-hatched knurling
Mating cyclesmin. 500
Shieldingshield connected to connector
Degree of protectionIP67
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter5.6 mm
Bending radius≥ 35 mm
Sheath colorblack (similar to RAL 9005)
Number of cores5
Core cross section0.38 mm2
Cores colorCore 1: green
Core 2: white
Core 3: yellow
Core 4: red
Core 5: black
Shieldtinned copper braiding, 80 % coverage
Length3 m
Cable codeLi Y 5 x 0,38
Mass227 g
Material
Plug connector
BodyCuZn, nickel-plated
Contact surfaceAg
Cable
SheathingPVC
Core insulationPVC

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: 42306A-03M-05P-RVI50/78

Datasheet: 42306A-03M-05P-RVI50/78

DatasheetFile TypeFile Size
Datasheet 42306A-03M-05P-RVI50/78PDF858 KB
Fiche de données 42306A-03M-05P-RVI50/78PDF862 KB
Datenblatt 42306A-03M-05P-RVI50/78PDF861 KB
Hoja de datos 42306A-03M-05P-RVI50/78PDF865 KB