Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector 9420X-25M-14X0,14-UNI

9420X-25M-14X0,14-UNI
  • Connector housing with locking screw
  • Gold-plated and machined contacts
  • Suitable for drag chains

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  9420X-25M-14X0,14-UNI

Product Description
Single-ended cordset - female, M23, 16-pin, PVC cable
General specifications
Number of pins16
Connection 1socket
Construction type 1straight
Threading 1M23
Connection 2cable end
Electrical specifications
Operating voltagemax. 32 V DC
Test voltage1200 V
Operating currentmax. 3 A
Volume resistance< 5 mΩ
Insulation resistancemin. 100 MΩ
Ambient conditions
Ambient temperaturecable, fixed: -40 ... 70 °C (-40 ... 158 °F)
cable, flexing: -5 ... 70 °C (23 ... 158 °F)
Pollution degree2
Mechanical specifications
Contact elementsspring-loaded contact socket
Degree of protectionIP67
Material
ContactsCuZn
Contact surfaceAu
HousingCuZn, nickel-plated
BodyCuZn
CablePVC
Slotted nutZinc die-casting, nickel-plated
Core insulationPVC
Cablefine-strand, flexible
Sheath diameter∅ 6.5 mm
Bending radius30 mm
Colorgrey
Cores14 x 0.14 mm2
LengthL = 25 m

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: 9420X-25M-14X0,14-UNI