Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Bulk Raw Cable CBL-PUR-ABG-GY-04x034-1000M

CBL-PUR-ABG-GY-04x034-1000M
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CBL-PUR-ABG-GY-04x034-1000M

Product Description
Cable, PUR/PP, 4-core grey, shielded
Electrical specifications
Operating voltagemax. 300 V AC/DC
Conformity
Halogen-freeDIN VDE 0472-815
DIN EN 50267-2-1
Ambient conditions
Ambient temperature
Cable, fixed-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter4.8 mm ± 0.2 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Sheath stripping forcemax. 100 N / 300 mm
Sheath colorgrey (similar to RAL 7001)
Number of cores4
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core construction19 x 0.15 mm ∅
Shieldtinned copper braiding, 85 % coverage
Length1000 m
Cable codeLi 9Y 11YM 4 x 0.34
Mass61000 g
Material
Halogen-freeyes
Cable
SheathingPUR based on polyether
Core insulationPP
Chemical resistancegood

Classifications

SystemClasscode
ECLASS 13.027060106
ECLASS 12.027060106
ECLASS 11.027060106
ECLASS 10.0.127060106
ECLASS 9.027062011
ECLASS 8.027062011
ECLASS 5.127279201
ETIM 9.0EC003250
ETIM 8.0EC003250
ETIM 7.0EC003250
ETIM 6.0EC001578
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: CBL-PUR-ABG-GY-04x034-1000M

Associated Products: CBL-PUR-ABG-GY-04x034-1000M

Accessories
Female connector M12 straight A-coded 4-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Female connector M12 angled A-coded 4-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Male connector M12 straight A-coded 4-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa
Male connector M12 angled A-coded 4-pin, for cable diameter 5 - 8 mm, shielded, field-attachablefa