Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | redundant | |
Rated voltage | 19.2 ... 35 V SELV/PELV | |
Rated current | 16 A | |
Power dissipation | 0.5 W | |
Fieldbus connection | ||
Number of segments | ||
Redundant | 1 | |
Host-side | general purpose host | |
Terminating resistor | fixed 100 Ω | |
Indicators/operating means | ||
LED PRI PWR | green: on, primary bulk power supply connected | |
LED SEC PWR | green: on, secondary bulk power supply connected | |
LED ERR | red: 2 Hz flashing, power supply fault (short-circuit, undervoltage), redundancy fault | |
Fault signal | VFC alarm 1 A, 50 V DC, normally closed | |
Galvanic isolation | ||
Fieldbus segment/Supply | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Standard conformity | ||
Electromagnetic compatibility | NE 21:2011 | |
Degree of protection | IEC 60529 | |
Fieldbus standard | IEC 61158-2 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | < 95 % non-condensing | |
Shock resistance | 15 g , 11 ms | |
Vibration resistance | 1 g , 10 ... 150 Hz | |
Pollution degree | max. 2, according to IEC 60664 | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Connection type | screw terminals | |
Core cross section | 2.5 mm2 | |
Housing material | Polycarbonate | |
Degree of protection | IP20 | |
Mass | approx. 500 g | |
Dimensions | ||
Height | 220 mm | |
Width | 48 mm | |
Depth | 65 mm | |
Mounting | DIN mounting rail | |
Coating | conformal coated | |
Data for application in connection with hazardous areas | ||
Certificate | TÜV 04 ATEX 2500 X | |
Marking | II 3 G Ex nA IIC T4 Gc | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | CoC 3024816, CoC 3024816C | |
Approved for | Class I, Division 2, Groups A, B, C, D, T4 / Class I, Zone 2, AEx/Ex nA IIC T4 | |
IECEx approval | IECEx TUN 13.0038X | |
Approved for | Ex nA IIC T4 Gc | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242603 |
ECLASS 12.0 | 27242603 |
ECLASS 11.0 | 27242603 |
ECLASS 10.0.1 | 27242603 |
ECLASS 9.0 | 27242603 |
ECLASS 8.0 | 27242603 |
ECLASS 5.1 | 27242603 |
ETIM 9.0 | EC001598 |
ETIM 8.0 | EC001598 |
ETIM 7.0 | EC001598 |
ETIM 6.0 | EC001598 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
The FieldConnex ®Universal Power Hub is a modular fieldbus power supply, providing the most options for most reliable communication. It supports explosion protection e.g. the High-Power Trunk for longest cable run and highest device count. The Power Hub supports optional Advanced Diagnostics for fast fieldbus commissioning and online monitoring.
The motherboard is the wiring interface and mounting plate with common screw terminals for all DCS and PLC host systems. Sockets for all modules enable simple installation and replacement without tools. Certain motherboards enable power redundancy with seamless transfer. Pairs of modules feed each segment.
Availability and a long service life are achieved through: only one passive impedance filter per segment with CREST for superior signal transmission, optimized design for low power dissipation and high-availability fieldbus termination. Any mounting direction allows optimized and space-saving cabinet layout.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB |
System Descriptions | Language | File Type | File Size |
---|---|---|---|
Conformity matrix for R2-SP-IC* and F2-SP-IC* with motherboards: MB*-, MBHD*, FBTA-228-BPFB-8, FBTA-228-BPFB-R-4R and power supply modules: HD2-FBPS-* | ENG | 73 KB | |
Manuals | |||
Manual | ENG | 3044 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
DXF Drawings Power Hub MB-FB-*, Subject to change without notice / DXF Zeichnungen Power Hub MB-FB-*, Änderungen vorbehalten | ALL | ZIP | 8539 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada FM | FM 19 CA 0011X | ALL | 356 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 04 ATEX 2500X | ALL | 1498 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/5874 (P507650) | ALL | 101 KB | |
USA FM | FM 19 US 0015X | ALL | 213 KB | |
Worldwide TUV Nord Ex nA nC IECEx nA | IECEx TUN 13.0038X | ALL | LINK | --- |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
RSS Info Service for PANOS Updates
Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.