Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Universal Fieldbus Power Hub, Motherboard, Generic Interface MB-FB-4.GEN

MB-FB-4.GEN
  • 4 segments, individual modules per segment
  • Customizable for any host system
  • High-power trunk: Live work on devices in any hazardous area
  • Features for best signal quality, low heat dissipation
  • For FOUNDATION Fieldbus H1 and PROFIBUS PA
  • Optional advanced diagnostics
  • Passive impedance and CREST technology for high reliability
  • Supports Ex ic/nL voltage limitation
  • Installation in Zone 2/Div. 2

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  MB-FB-4.GEN

Supply
Connectionredundant
Rated voltage19.2 ... 35 V SELV/PELV
Rated current16 A
Fieldbus connection
Number of segments
Simplex4
Terminating resistorselectable 100 Ω
Indicators/operating means
Fault signalVFC alarm output via connectors
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Standard conformity
Galvanic isolationIEC 62103
Electromagnetic compatibilityNE 21:2011
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity< 95 % non-condensing
Shock resistance15 g , 11 ms
Vibration resistance1 g , 10 ... 150 Hz
Pollution degreemax. 2, according to IEC 60664
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Connection typescrew terminals
Core cross section2.5 mm2
Housing materialPolycarbonate
Degree of protectionIP20
Massapprox. 850 g
Dimensions
Height220 mm
Width125 mm
Depth65 mm
MountingDIN mounting rail
Coatingconformal coated
Data for application in connection with hazardous areas
CertificateTÜV 04 ATEX 2500 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
FM approvalCoC 3024816, CoC 3024816C
Approved forClass I, Division 2, Groups A, B, C, D, T4 / Class I, Zone 2, AEx/Ex nA IIC T4
IECEx approvalIECEx TUN 13.0038X
Approved forEx nA IIC T4 Gc
General information
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027242603
ECLASS 12.027242603
ECLASS 11.027242603
ECLASS 10.0.127242603
ECLASS 9.027242603
ECLASS 8.027242603
ECLASS 5.127242603
ETIM 9.0EC001598
ETIM 8.0EC001598
ETIM 7.0EC001598
ETIM 6.0EC001598
ETIM 5.0EC001604
UNSPSC 12.139121008

Details: MB-FB-4.GEN

The FieldConnex ®Universal Power Hub is a modular fieldbus power supply, providing the most options for most reliable communication. It supports explosion protection e.g. the High-Power Trunk for longest cable run and highest device count. The Power Hub supports optional Advanced Diagnostics for fast fieldbus commissioning and online monitoring.

The motherboard is the wiring interface and mounting plate with a DB-25 connector for PROFIBUS PA gateway or customizable cable connections to any DCS. Sockets for individual power modules enable simple installation and can be replaced without tools. Certain motherboards enable power redundancy with seamless transfer. Pairs of modules feed each segment.

Availability and a long service life are achieved through: only one passive impedance filter per segment with CREST for superior signal transmission, optimized design for low power dissipation and high-availability fieldbus termination. Any mounting direction allows optimized and space-saving cabinet layout.

Datasheet: MB-FB-4.GEN

DatasheetFile TypeFile Size
Datasheet MB-FB-4.GENPDF1703 KB
Datenblatt MB-FB-4.GENPDF1710 KB

Approvals+Certificates: MB-FB-4.GEN

CertificatesFile TypeFile Size
Canada FMPDF356 KB
Europe TUV Nord ATEX Category 3 GPDF1498 KB
India PESO (India) CCOEPDF101 KB
USA FMPDF213 KB
Worldwide TUV Nord Ex nA nC IECEx nALINK---

Associated Products: MB-FB-4.GEN

Matching System Components

Comprehensive diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Precise measurements through passive circuits, For commissioning, online monitoring and troubleshooting, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunkpa
Output: 21 ... 23 V/500 mA, Voltage limitation for Entity ic and Ex nL, With galvanic isolation, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk, Instrument location / spur protection: Zone 2 - all relevant types of protection, Function: Fieldbus power supply, Design / Mounting: Motherboard basedpa
2-channel power supply system, modular, motherboard-based with transparent coupling between PROFIBUS DP and PA. motherboard and modules, 2 segments, simplex, individual modules per segment, Couples PROFIBUS PA devices transparently to PROFIBUS DP, High-power trunk: Live work on devices in any hazardous area, Transparent, configuration free, Optimized for size and quality, low heat dissipation, IECEx approval, International, Europe, USA, Canadapa
Output: 15 ... 17 V/500 mA, Voltage limitation for FISCO ic, Entity ic, also FNICO and Ex nL, With galvanic isolation, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: Zone 2 - high-power trunk, Instrument location / spur protection: Zone 2 - all relevant types of protection, Function: Fieldbus power supply, Design / Mounting: Motherboard basedpa
Output: 28 ... 30 V/500 mA, High-power trunk for high device count and long cable lengths, With galvanic isolation, Installation in Zone 2/Class I, Div. 2, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
Diagnostics for fieldbus physical layer and power supply, Plug-in Module for the FieldConnex Power Hub, Plug and play - no engineering required, For online monitoring, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa
Basic monitoring for power supply output and health, Plug-in Module for the FieldConnex Power Hub, Plug and play - no engineering required, For online monitoring, For FOUNDATION Fieldbus H1 and PROFIBUS PA, IECEx approval, International, Europe, USA, Canada, Device coupler location: non-explosion hazardous area
Zone 2 - high-power trunk
Zone 1 - high-power trunk
Division 2 - high-power trunk
Division 1 - high-power trunk, Device coupler location [2]: Zone 2 - high-power trunkpa

Ethernet-APL enables continuous communication across all hierarchy levels. Learn more about the pioneering technology …

RSS Info Service for PANOS Updates

Stay informed when a new software update of PANOS, the operating system for Ethernet-APL switches, is released: With our RSS Feed you will get an email notfication in your inbox immediately after an update has been released.

From decisions to planning, installation, and commissioning up to operation and maintenance: Discover how to make the most out of your fieldbus infrastructure …