Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Object distance | max. 2.5 mm | |
Measurement range | 0 ... 14 mm | |
Nominal ratings | ||
Operating voltage | 18 ... 30 V | |
Reverse polarity protection | reverse polarity protected | |
Resolution | 33 µm | |
Temperature drift | ± 0.4 mm | |
No-load supply current | ≤ 20 mA | |
Operating voltage indicator | LED green | |
Interface | ||
Interface type | IO-Link | |
Mode | COM2 (38.4 kBit/s) | |
Value range | 0000h ... 7000h | |
Switching output | ||
Output type | Push-pull (4 in 1) output , short-circuit protected | |
Repeat accuracy | ± 0.05 mm | |
Operating current | max. 100 mA | |
Voltage drop | ≤ 3 V | |
Short-circuit protection | pulsing | |
Analog output | ||
Output type | voltage output 0 ... 10 V | |
Linearity error | ± 0.3 mm | |
Load resistor | ≥ 2000 Ω | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection type | M8 connector, 4-pin | |
Housing material | PA 6 | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 30 mm | |
Width | 35 mm | |
Length | 35 mm | |
Note | The data relating to accuracy only apply to a distance to the object to be detected of 1 ... 2.5 mm. |
System | Classcode |
---|---|
ECLASS 13.0 | 27274004 |
ECLASS 12.0 | 27274004 |
ECLASS 11.0 | 27270702 |
ECLASS 10.0.1 | 27270702 |
ECLASS 9.0 | 27270702 |
ECLASS 8.0 | 27270702 |
ECLASS 5.1 | 27270702 |
ETIM 9.0 | EC001852 |
ETIM 8.0 | EC001852 |
ETIM 7.0 | EC001852 |
ETIM 6.0 | EC001852 |
ETIM 5.0 | EC001852 |
UNSPSC 12.1 | 39121550 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet PMI14V-F112-U-IO-V31-Y213630 | 184 KB | |
Fiche de données PMI14V-F112-U-IO-V31-Y213630 | 192 KB | |
Datenblatt PMI14V-F112-U-IO-V31-Y213630 | 186 KB | |
Hoja de datos PMI14V-F112-U-IO-V31-Y213630 | 193 KB |
CAD | File Type | File Size |
---|---|---|
CAD 3-D / CAD 3-D | STP | 684 KB |
Certificates | File Type | File Size |
---|---|---|
Canada USA UL Ordinary Location | 1806 KB |
Software Tools | File Type | File Size |
---|---|---|
IO-Link Offline Parameterization Tool / IO-Link Offline-Parametriertool | ZIP | 96138 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|