Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Stack light audible alarm |
General specifications | ||
---|---|---|
UL File Number | E223176 | |
Color | black | |
Frequency | 1.75 kHz Duration/pulse | |
Functional safety related parameters | ||
MTTFd | 4600 a | |
Electrical specifications | ||
Rated operating voltage | 24 V AC/DC | |
Rated operating current | ≤ 25 mA | |
Inrush current | 450 mA (< 50 ms) | |
Ambient conditions | ||
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | Bayonet system | |
Dimensions | ||
Height | 72 mm | |
Diameter | 70 mm | |
Life span | min. 5000 hours |
System | Classcode |
---|---|
ECLASS 13.0 | 27371214 |
ECLASS 12.0 | 27371214 |
ECLASS 11.0 | 27371214 |
ECLASS 10.0.1 | 27371214 |
ECLASS 9.0 | 27371214 |
ECLASS 8.0 | 27371214 |
ECLASS 5.1 | 27371214 |
ETIM 9.0 | EC001026 |
ETIM 8.0 | EC001026 |
ETIM 7.0 | EC001026 |
ETIM 6.0 | EC001026 |
ETIM 5.0 | EC001026 |
UNSPSC 12.1 | 39121533 |
Literature | Language | File Type | File Size |
---|---|---|---|
Product information AS-Interface Stacklights | ENG | 452 KB |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction Manual Stack Lights / Betriebsanleitung Signalsäule | ALL | 1085 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1536 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E223176 | ALL | LINK | --- |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
Matching System Components | ||||||
|
||||||
|