Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Input | |
Supply | ||
Connection | Power Rail or terminals 11+, 12- | |
Rated voltage | 20 ... 30 V DC | |
Input | ||
Connection side | field side | |
Connection | terminals 1 (mass), 2 (min), 3 (max) | |
Open circuit voltage/short-circuit current | approx. 10 V AC (approx. 1 Hz) / approx. 5 mA | |
Control input | min./max. control system: terminals 1, 2, 3 on/off control system: terminals 1, 3 |
|
Response sensitivity | 5 ... 150 kΩ , adjustable via potentiometer (20 turns) | |
Output | ||
Connection side | control side | |
Connection | terminals 7, 8, 9 | |
Output | 1 changeover contact | |
Contact loading | 253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load | |
Energized/De-energized delay | approx. 1 s / approx. 1 s | |
Galvanic isolation | ||
Input/Output | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Input/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Output/power supply | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Display elements | LEDs | |
Control elements | DIP switch potentiometer |
|
Configuration | via DIP switches : switch S1 Position I open circuit current: In the open circuit current principle, the relay becomes active when the limit is reached. Position II closed circuit current: In closed circuit current principle, the relay is activated when power is applied. The relay is deactivated when the limit is reached. via potentiometer |
|
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Low voltage | ||
Directive 2014/35/EU | EN 61010-1:2010 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) extended ambient temperature range up to 70 °C (158 °F), refer to manual for necessary mounting conditions |
|
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals , max. 2.5 mm2 | |
Mass | approx. 110 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | |
Height | 107 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001447 |
ETIM 8.0 | EC001447 |
ETIM 7.0 | EC001447 |
ETIM 6.0 | EC001447 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This signal conditioner provides the AC measuring voltage for the levelsensing electrodes.
Once the measured medium reaches the electrodes, the unit reacts by energizing a form C changeover relay contact.
The module is voltage and temperature stabilized and guarantees defined switching characteristics. An electronic holding circuit is used that allows minimum/maximum control. Since the conductance of the media may vary, the relay response sensitivity is adjustable.
The normal output state can be reversed through the mode of operation switch S1.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Biological Cleaning of Wastwater and Secondary Sedimentation Stage | ENG | 566 KB | |
Application Report - Generating Electricity in Coal-Fired Power Plants | ENG | 412 KB | |
Application Report - Sand Trap and Preliminary Sedimentation Stage | ENG | 448 KB | |
Application Report - Screening Systems in Sewage Treatment Plants | ENG | 577 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 41 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 56 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3574A | ALL | 71 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|