Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Cable type | armored cables | |
Clamping range (D) | 23 ... 33 mm | |
Thread type | metric ISO pitch 1.5 mm | |
Thread size (TD) | M40 | |
Degree of protection | IP66 / IP68 , UL Type 4X | |
Material | ||
Finish | inherent color silver | |
Cable gland | stainless steel | |
Washer gasket | aramid fibers bonded with NBR | |
O-Ring | chloroprene | |
Seal insert | chloroprene | |
Mass | ||
Individual component | approx. 640 g | |
Packing unit | approx. 832 g | |
Dimensions | ||
Width across corners (D2) | 55.5 mm | |
Min. armor thickness | 0.6 mm | |
Max. armor thickness | 2 mm | |
Diameter cable sheath (D1) | 29 ... 41 mm | |
Diameter thru-hole (DT) | 40 ... 40.3 mm | |
Length outside enclosure (H) | 97 mm | |
Width across flats (SW1) | 50 mm | |
Width across flats (SW2) | 50 mm | |
Width across flats (SW3) | 50 mm | |
Thread length (TL) | 16 mm | |
Total length (L) | 113 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | 12 Nm | |
Nut torque 2 (SW2) | 85 Nm | |
Nut torque 3 (SW3) | 65 Nm | |
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F) |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 14 ATEX 033X | |
Marking | II 2 GD Ex d IIC Gb Ex e IIC Gb Ex tb IIIC Db |
|
International approvals | ||
UL approval | ||
cULus | E490324 tested to UL 514B E490962 tested to UL 2225 CSA 60079-7 , CSA 60079-31 |
|
IECEx approval | IECEx CES 14.0022X | |
UKCA approval | CML 22 UKEX 1266X | |
INMETRO approval | DNV 20.0028 X | |
CCoE approval | PESO A/P/HQ/KA/104/5575 (P418742) | |
IA approval | MASC MS/17-2357X | |
CCC approval | 2021312313000346 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Delivery quantity | 1 | |
Scope of delivery | Cable gland washer gasket locknut shroud PVC Brief instructions Earth tag |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27140802 |
ECLASS 12.0 | 27140802 |
ECLASS 11.0 | 27144434 |
ECLASS 10.0.1 | 27144434 |
ECLASS 9.0 | 27144434 |
ECLASS 8.0 | 27149111 |
ECLASS 5.1 | 27149111 |
ETIM 9.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Cable Glands Series CG.AR.* | ENG | 203 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 160 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil | DNV 20.0028 X | ALL | 283 KB | |
CCC Ex Certificate | 2021312313000346 (Bimed Teknik) | ALL | 1408 KB | |
CESI IECEx Certificate of Conformity | IECEx CES 14.0022X | ALL | LINK | --- |
Europe CESI ATEX II 2GD | CESI 14 ATEX 033X | ALL | 641 KB | |
South Africa | MASC MS/17-2357X | ALL | 873 KB | |
UK-Type Examination Certificate | CML 22UKEX1266X | ALL | 139 KB | |
UL UL | E490324 | ALL | LINK | --- |
UL cUL | E490962 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1896D | ALL | 271 KB |