Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product VMA-2+P/Z2-2,5M-PUR
Not available for purchase
Not available for purchase

Valve Connector Cordset VMA-2+P/S2-2,5M-PUR

VMA-2+P/S2-2,5M-PUR
  • Valve connector according EN 175301-803 A/ISO 4400 (previously DIN 43650)
  • Suppressor diode as a protective circuit
  • Moulded seal
  • freely selectable cable models due to bridged protective earth

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VMA-2+P/S2-2,5M-PUR

Product Description
Valve connector, Form A, 2+PE, transient voltage suppressor diode, PUR cable
General specifications
Number of pins2 + PE
Connection 1Valve connector DIN
Construction type 1right angle
Connection 2cable end
Indicators/operating means
LED yellowFunctional display
Electrical specifications
Operating voltage24 V AC/DC
Test voltage2000 V
Operating currentmax. 7 A at 40 °C
Volume resistance< 10 mΩ
Ambient conditions
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP67
ConnectionValve connector Form A
Material
ContactsCuZn ; CuSn
BodyPUR
CablePUR
Core insolationPVC
Cablefine-strand, flexible
Sheath diameter∅ 5.1 mm
Bending radius> 10 x cable diameter, appropriate for conveyor chains
Colorblack
Cores(2 + 1) x 0.5 mm2
Conductor construction16 x 0.2 mm ∅
Length2.5 m

Classifications

SystemClasscode
ECLASS 13.027060312
ECLASS 12.027060312
ECLASS 11.027060312
ECLASS 10.0.127060312
ECLASS 9.027060312
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VMA-2+P/S2-2,5M-PUR