Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Valve connector, Form C (Ind), non pre-wired |
General specifications | ||
---|---|---|
Number of pins | 2 + PE | |
Connection 1 | Valve connector industrial version | |
Construction type 1 | angled | |
Electrical specifications | ||
Operating voltage | 250 V AC/DC | |
Operating current | max. 6 A | |
Volume resistance | < 15 mΩ | |
Ambient conditions | ||
Ambient temperature | -20 ... 120 °C (-4 ... 248 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | Valve connector, Form C (Ind) screw terminals for max. 0.75 mm2 |
|
Material | ||
Contacts | CuSn | |
Contact surface | Ni | |
Body | PA | |
Cable | ||
Sheath diameter | 4 ... 6 mm | |
Mass | 12 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27440105 |
ECLASS 12.0 | 27440105 |
ECLASS 11.0 | 27440105 |
ECLASS 10.0.1 | 27440105 |
ECLASS 9.0 | 27440105 |
ECLASS 8.0 | 27440104 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC003623 |
ETIM 8.0 | EC003623 |
ETIM 7.0 | EC003623 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet VMCI-2+PE | 94 KB | |
Fiche de données VMCI-2+PE | 96 KB | |
Datenblatt VMCI-2+PE | 95 KB | |
Hoja de datos VMCI-2+PE | 96 KB |