Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Valve Connector Cordset VMC-2+PE/Z2-1M-PUR-H/S-V1-G

VMC-2+PE/Z2-1M-PUR-H/S-V1-G
  • Varistor as a protective circuit
  • Valve connector according EN 175301-803 A/ISO 4400 (previously DIN 43650)
  • Flexible sheathing
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  VMC-2+PE/Z2-1M-PUR-H/S-V1-G

Product Description
Valve connector, Form C on M12, 2+PE, LED, Varistor, PUR cable
General specifications
Number of pins2 + PE
Connection 1Valve connector DIN
Construction type 1angled
Connection 2plug
Construction type 2straight
Threading 2M12
Indicators/operating means
LED yellowFunctional display
Electrical specifications
Operating voltage24 V AC/DC
Operating currentmax. 4 A
Ambient conditions
Ambient temperature-25 ... 80 °C (-13 ... 176 °F)
cable, fixed: -50 ... 105 °C (-58 ... 221 °F)
cable, flexing: -40 ... 105 °C (-40 ... 221 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP65
Material
ContactsCuZn ; CuSn / Au
Contact surfaceCuSn ; Au
BodyValve Connector Cordset PA
plug TPU, green
CablePUR, irradiated
Core insulationTPE
Cablefine-strand, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, single bend
Colororange
Cores3 x 0.34 mm2
Conductor construction19 x 0.15 mm ∅
Length1 m
Mass56 g

Classifications

SystemClasscode
ECLASS 13.027060312
ECLASS 12.027060312
ECLASS 11.027060312
ECLASS 10.0.127060312
ECLASS 9.027060312
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VMC-2+PE/Z2-1M-PUR-H/S-V1-G

Datasheet: VMC-2+PE/Z2-1M-PUR-H/S-V1-G

DatasheetFile TypeFile Size
Datasheet VMC-2+PE/Z2-1M-PUR-H/S-V1-GPDF234 KB
Fiche de données VMC-2+PE/Z2-1M-PUR-H/S-V1-GPDF235 KB
Datenblatt VMC-2+PE/Z2-1M-PUR-H/S-V1-GPDF235 KB
Hoja de datos VMC-2+PE/Z2-1M-PUR-H/S-V1-GPDF238 KB