Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Valve connector, Form A, 2+PE, Z diode, PUR cable to M12 round connector |
General specifications | ||
---|---|---|
Number of pins | 2 + PE | |
Connection 1 | Valve connector DIN | |
Construction type 1 | right angle | |
Connection 2 | Male connector | |
Construction type 2 | right angle | |
Threading 2 | M12 | |
Indicators/operating means | ||
LED yellow | Functional display | |
Electrical specifications | ||
Operating voltage | 24 V AC/DC | |
Operating current | max. 4 A | |
Volume resistance | < 5 mΩ | |
Ambient conditions | ||
Ambient temperature | Body: -20 ... 85 °C (-4 ... 185 °F) cable, flexing: -20 ... 80 °C (-4 ... 176 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65/IP67 | |
Connection | Valve connector Form A | |
Material | ||
Contacts | CuSn | |
Contact surface | Sn | |
Body | TPU, black | |
Cable | PUR | |
Core insolation | PP | |
Cable | ||
Sheath diameter | ∅ 4.5 mm | |
Bending radius | > 50 mm > 22.5 mm, fixed |
|
Color | black | |
Cores | (2 + 1) x 0.5 mm2 ; 20 AWG | |
Conductor construction | 28 x 0.15 mm ∅ | |
Length | 0.3 m | |
Drag chain suitability | ||
Drag chain cycles | min. 15000000 | |
Motion velocity | max. 5 m/s | |
Traverse distance | 0.9 m | |
Acceleration | max. 30 m/s2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1194 KB |