Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Multiturn absolute rotary encoder IVM42H

IVM42H
  • Sturdy construction
  • Highly shock / vibration and soiling resistant
  • Increased shaft load capacity
  • Stainless steel housing
  • IP69K
  • Very small housing

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IVM42H

Product Description
Heavy-duty encoder
General specifications
Detection typemagnetic sampling
Device typeMultiturn absolute rotary encoder
Measurement rangemin. 0 ... 22.5 °
max. 16 x 360 °
Resolution16 Bit (12 bits/revolution)
Functional safety related parameters
MTTFd566.6 a at 40 °C
L102.8 E+9 at 6000 rpm and 270/270 N axial/radial shaft load
Electrical specifications
Operating voltage15 ... 30 V DC , PELV
Current consumptiontyp. 15 mA
Time delay before availability< 250 ms
Input 1
Input typelower limit of measurement range
Signal voltage
High12 ... 30 V DC
Signal durationmin. 1 s
Input 2
Input typeupper limit of measurement range
Signal voltage
High12 ... 30 V DC
Signal durationmin. 1 s
Analog output
Output type1 analog output, current ( see type code )
Default settingrising ramp at ccw rotation
Linearity error≤ 0.15 %
Connection
ConnectorM12 connector, 5 pin
Cable2 m fixed cable , 5-wire , screened
Standard conformity
Degree of protectionIEC/EN 60529
Climatic testingDIN EN 60068-2-3 , 95 % , no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 300 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 30 g, 55 ... 2000 Hz
Ambient conditions
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity98 % , no moisture condensation
Mechanical specifications
Flangeservo flange 42 mm with 4 x Threading M4
Shaft dimensions10 mm x 20 mm
Degree of protectionIP65 / IP67 / IP68 / IP69k
Material
HousingStainless steel 1.4404 / AISI 316L
FlangeStainless steel 1.4404 / AISI 316L
ShaftStainless steel 1.4412 / AISI 440B
Massapprox. 350 g
Rotational speedmax. 6000 min -1
Moment of inertia30 gcm2
Starting torque< 5 Ncm
Shaft load
Axial270 N
Radial270 N
Dimensions
Diameter42 mm

Classifications

SystemClasscode
ECLASS 13.027270502
ECLASS 12.027270502
ECLASS 11.027270502
ECLASS 10.0.127270502
ECLASS 9.027270502
ECLASS 8.027270502
ECLASS 5.127270502
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: IVM42H

Product Documentation: IVM42H

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF1093 KB

Software: IVM42H

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
EDS file CANopen encoders Cxx58 / EDS-Datei für CANopen-Drehgeber Cxx58ZIP3 KB