Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Reflector |
General specifications | ||
---|---|---|
Construction type | rectangular | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Material | PMMA/ABS | |
Dimensions | 87.3 mm x 50 mm x 15.5 mm | |
Height | 82.5 mm | |
Width | 24.5 mm | |
Mounting | Mounting bracket for wall mounting included in the scope of delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27273601 |
ECLASS 12.0 | 27273601 |
ECLASS 11.0 | 27273601 |
ECLASS 10.0.1 | 27273601 |
ECLASS 9.0 | 27273601 |
ECLASS 8.0 | 27279203 |
ECLASS 5.1 | 27279203 |
ETIM 9.0 | EC002467 |
ETIM 8.0 | EC002467 |
ETIM 7.0 | EC002467 |
ETIM 6.0 | EC002467 |
ETIM 5.0 | EC002467 |
UNSPSC 12.1 | 39111818 |
Kit | ||||||
---|---|---|---|---|---|---|
|
||||||
|