Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product OBT80-R2-E2-P
Not available for purchase
Not available for purchase

Triangulation sensor (BGS) OBT80-R2-E2

OBT80-R2-E2
  • High-performance miniature photoelectric sensors
  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Improvement in machine availability with abrasion-resistant, antistatic glass front
  • Highly visible light spot, even on dark materials
  • Precision object detection, almost irrespective of the color
  • Extremely long detection range paves the way for new applications

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  OBT80-R2-E2

Product Description
Triangulation sensor with background suppression for standard applications, miniature design, 80 mm sensing range, red light, light on, PNP output, fixed cable
General specifications
Detection range15 ... 80 mm
Reference targetstandard black, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light , 630 nm
Black-white difference (6 %/90 %)< 20 %
Angle deviationapprox. 2 °
Diameter of the light spotapprox. 5 mm at a distance of 80 mm
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 30000 Lux
Functional safety related parameters
MTTFd800 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow ON: lights when object is detected
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
No-load supply current< 10 mA
Protection classIII
Output
Switching typeNO contact
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage drop≤ 1.5 V DC
Switching frequencyapprox. 800 Hz
Response time600 µs
Conformity
Product standardEN 60947-5-2
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalE87056 , cULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC/ABS and TPU
Optical faceglass
CablePUR
InstallationFixing screws , 2 x M2 allen head screws included with delivery
Massapprox. 20 g
Dimensions
Height24 mm
Width7.5 mm
Depth11.2 mm
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC002719
UNSPSC 12.139121528

Details: OBT80-R2-E2

The nano sensor has been developed for a broad range of applications. It offers excellent durability and is exceptionally easy to install. The housing is compact and, with its 45° cable outlet, can be installed in the smallest spaces. New functional principles and functionality open up a range of new options.

Datasheet: OBT80-R2-E2

DatasheetFile TypeFile Size
Datasheet OBT80-R2-E2PDF318 KB
Fiche de données OBT80-R2-E2PDF999 KB
Datenblatt OBT80-R2-E2PDF318 KB
Hoja de datos OBT80-R2-E2PDF997 KB

Documents: OBT80-R2-E2

Instruction leafletsFile TypeFile Size
Instruction leaflet / BeipackzettelPDF459 KB

CAD+CAE: OBT80-R2-E2

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP1795 KB
CAD Portal / CAD PortalLINK---

Approvals+Certificates: OBT80-R2-E2

CertificatesFile TypeFile Size
Canada USA UL Ordinary LocationPDF550 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF306 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)PDF230 KB

Associated Products: OBT80-R2-E2

Accessories
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...