Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
Float switch combination with 3 float switches, guide tube length 0.474 m, cable |
General specifications | ||
---|---|---|
Series | LFLC | |
Construction type | Float Switch : sleeve design | |
Associated products | Float Switch LFL2-CK-U-CSM6-EMS-Y | |
Supply | ||
Rated voltage | see datasheet of float switch | |
Electrical specifications | ||
Contact loading | see datasheet of float switch | |
Directive conformity | ||
Low voltage | ||
Directive 2014/35/EU | EN 60947-5-1:2004 + Cor.:2005 + A1:2009 | |
Conformity | ||
Degree of protection | IEC 60529:2001 | |
Operating conditions | ||
Installation conditions | ||
Installation instructions | see datasheet of float switch | |
Switching point | see datasheet of float switch | |
Process conditions | ||
Process pressure (static pressure) | ≤ 3 bar (43.5 psi) at 20 °C (68 °F) | |
Density | ≥ 0.8 g/cm3 | |
Ambient conditions | ||
Ambient temperature | 5 ... 70 °C (41 ... 158 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Altitude | ≤ 2000 m above MSL | |
Mechanical specifications | ||
Degree of protection | Float Switch : IP68 | |
Material | float: PP (Polypropylene) guide tube: PVC set collars and clamping screw: PVC cable: CSM (PVC basis) |
|
Cable | ||
Core cross section | 3 x 0.75 mm2 | |
Length | length L from cable entry : 1 m length A between set collar and float switch : 105 mm |
|
Dimensions | Float Switch : ∅29.2 x 135 mm guide tube: ∅16 x 474 mm |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27200510 |
ECLASS 12.0 | 27200510 |
ECLASS 11.0 | 27200510 |
ECLASS 10.0.1 | 27200510 |
ECLASS 9.0 | 27200510 |
ECLASS 8.0 | 27200510 |
ECLASS 5.1 | 27200510 |
ETIM 9.0 | EC011178 |
ETIM 8.0 | EC011178 |
ETIM 7.0 | EC011178 |
ETIM 6.0 | EC001447 |
ETIM 5.0 | EC001447 |
UNSPSC 12.1 | 41111950 |
The float switch combination can be used in water, lyes, and slightly aggressive liquids.
The combination has of a guide tube with 3 float switches.
The float switches are fitted with microswitches (change-over contacts) that switch in the event of a deviation from the horizontal position.
Datasheet | File Type | File Size |
---|---|---|
Datasheet LFLC23-CK-CSM1-EMS-Y | 150 KB | |
Datenblatt LFLC23-CK-CSM1-EMS-Y | 154 KB |
Declaration of Conformity | File Type | File Size |
---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | 1230 KB | |
UK Declaration of Conformity (P+F) | 1285 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|