Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

HART Termination Board HiSHPTB/32/TR-AI-01-Y1

HiSHPTB/32/TR-AI-01-Y1
  • Triconex 3700A and 3721 replacement FTA
  • 2- or 3-wire or self powered transmitters
  • Outputs: 2 x 16 channels, 0 V ... 10 V differential, DC coupled (makes 32 channels)
  • Short-circuit protected
  • Plug-n-play wiring capabilities
  • Optimized for use in floating power configurations

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiSHPTB/32/TR-AI-01-Y1

Supply
Rated voltage20 ... 30 V DC
Fusing3.15 A , 5 x 20 mm (0.2 x 0.8 inch)
Power dissipation0.7 W , with Multiplexer
Reverse polarity protectionyes
HART signal channels (intrinsically safe)
HART signal channels
Number of channels32 unbalanced signal loops
Redundancy
Supplyyes
Galvanic isolation
HART signal channels30 V DC
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Relative humidity5 ... 90 %, non-condensing
Mechanical specifications
Core cross section2.5 mm2 (16 AWG)
Connectionfield side: screw terminals
control side: 56-pin Elco connector
RS 485 interface: removable screw terminals
power: removable screw terminals
Massapprox. 500 g
Dimensionswithout HiDMux2700: 256 x 125 x 79 mm (10 x 4.9 x 3.1 inch) (W x H x D)
with HiDMux2700: 256 x 125 x 208 mm (10 x 4.9 x 8.2 inch) (W x H x D)
Height125 mm
Width256 mm
Depth208 mm
MountingDIN rail mounting
General information
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210190
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC001598
ETIM 8.0EC001598
ETIM 7.0EC001598
ETIM 6.0EC001598
ETIM 5.0EC001598
UNSPSC 12.139121008

Details: HiSHPTB/32/TR-AI-01-Y1

Function

The Termination Board is designed for easy HiDMux2700 Multiplexer integration with the Tricon safety system. This version is a modification of the standard AI termination board (HiSHPTB/32/TR-AI-01) and is specially designed for systems using a floating field power configuration.

With the Multiplexer integrated into the board and plug-n-play option for the DCS equipment, this provides a very clean access to the HART signals, while reducing the need for marshalling cabinets and reducing equipment that require extra cabinet space.

The HART Termination Board provides a robust solution for on-line HART communications, interfaces up to 32 field located HART devices, and it allows the user to replace standard DCS field termination panels.

Product Documentation: HiSHPTB/32/TR-AI-01-Y1

Language Selection:
ManualsLanguageFile TypeFile Size
Manual / HandbuchALLPDF1338 KB
Manual DTM description HiDMux2700ENGPDF2278 KB
Manual HiDMux2700ENGPDF8581 KB

Approvals: HiSHPTB/32/TR-AI-01-Y1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
exida Functional Safety AssessmentP+F 08/02-12 R004ALLPDF345 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B046CALLPDF41 KB
UKCA-Declaration of conformity / UKCA-KonformitätserklärungDOC-B0G2ALLPDF39 KB