Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Stationary read device ODT-MAC401-LD-RD

ODT-MAC401-LD-RD
  • Up to 60 readings per second
  • Movement speeds of up to 20 m/s
  • Omni-directional reading
  • Evaluation of up to 256 gray values with adaptive gray value threshold
  • VGA output
  • Simple focussing via laser pointers
  • Integrated error image memory

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ODT-MAC401-LD-RD

Product Description
Stationary high-speed read device for code speeds up to 20 m/s and 60 fps, Data Matrix ECC 200 Code, angled line of sight, VGA resolution, Ethernet, RS 232, with extended read distance
General specifications
Light typeIntegrated LED lightning (red)
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class2
Wave length650 nm
Beam divergence< 1.5 mrad
Maximum optical power output0.5 mW
SymbologiesData Matrix ECC 200
Read distance... 100 mm
Depth of focus± 5 mm
Reading field50 mm x 30 mm
Modul sizemin. 0.33 mm
Evaluation frequencymax. 60 Hz
Target velocitytriggered max. 20 m/s
Data Matrix
Symbol sizerectangular up to 48 x 48 modules
rectangular up to 16 x 48 modules
Data formatASCII, C40, Text, X12, Edifact, Base 256 , all according to ISO 646
Data capacity348 numerical, 259 ASCII, 172 Byte
Orientationomnidirectional
Nominal ratings
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Image recordingreal-time , Program-controlled or triggered externally
Indicators/operating means
LED indicationfor good/poor reading
Electrical specifications
Operating voltage24 V DC ± 15% , PELV
No-load supply currentmax. 250 mA
Power consumption6 W
Interface
Physical RS 232
ProtocolASCII
Transfer rate9600 ... 115200 Bit/s
Cable lengthmax. 30 m
Interface 1
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input
Input voltageto be applied externally 24 V ± 15% PELV
Number/Type1 trigger input
optional up to 4 inputs
Input currentapprox. 5 mA at 24 V DC
Cable lengthmax. 30 m
Output
Number/Type2 electronic outputs, PNP , optically decoupled
optional up to 4 outputs
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching current100 mA each output
Cable lengthmax. 30 m
Output 1
Output typeVideo output, RGB (75 Ohm), 1 Vpp
ResolutionVGA, 800 x 600 pixels
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECEN 61326-1 , EN 61000-6-4
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Degree of protectionEN 60529
Laser classIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient conditions
Ambient temperature0 ... 45 °C (32 ... 113 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
ConnectionVideo: 7-pin socket
Power supply/interfaces/inputs and outputs: Sub-D 15-pin UNC
LAN : RJ-45 socket, 8-pin
Material
Housingpowder coated diecast zinc
Massapprox. 760 g
Dimensions
Height60 mm
Width60 mm
Depth120 mm

Classifications

SystemClasscode
ECLASS 13.027280103
ECLASS 12.027280103
ECLASS 11.027280103
ECLASS 10.0.127280103
ECLASS 9.027280103
ECLASS 8.027280103
ECLASS 5.127280103
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: ODT-MAC401-LD-RD

The stationary reader is a reading system for the recognition of data matrix codes.

With a powerful signal processor and optimized decoding algorithms, the device delivers delivers extremely high reading speeds.

The configuration is easy and comfortable via the standard Ethernet interface using a standard web browser or via serial port.

The device is supported by an integrated laser pointer and the VGA video output. In addition, the device has an integrated error image memory.

Typical operative range of stationary readers are:

- Document handling - Printing machines - Identification in packaging and warehousing technology - Detection of PCBs

Datasheet: ODT-MAC401-LD-RD

DatasheetFile TypeFile Size
Datasheet ODT-MAC401-LD-RDPDF363 KB
Fiche de données ODT-MAC401-LD-RDPDF329 KB
Datenblatt ODT-MAC401-LD-RDPDF317 KB
Hoja de datos ODT-MAC401-LD-RDPDF317 KB

Documents: ODT-MAC401-LD-RD

ManualsFile TypeFile Size
Manual ODT-MAC40*-*-RDPDF4575 KB
Handbuch ODT-MAC40*-*-RDPDF3929 KB
Short instructions, safety information
Brief Instructions - ODT-MAC40*-*-RDPDF1022 KB
Kurzanleitung - ODT-MAC40*-*-RDPDF1017 KB

CAD+CAE: ODT-MAC401-LD-RD

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP1325 KB

Associated Products: ODT-MAC401-LD-RD

Accessories
Network cable RJ-45, Category 5fa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.