Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Locknuts LN.NPSL1-1/2.BN.K25

LN.NPSL1-1/2.BN.K25
  • Brass nickel-plated
  • Thread NPSL 1-1/2''
  • Packaging unit: 25 pieces

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LN.NPSL1-1/2.BN.K25

Mechanical specifications
Thread typeNPSL ANSI B1.20.1
Thread size female (TF)NPSL 1-1/2''
Materialbrass, nickel-plated
Finishinherent color silver
Dimensions
Width across corners (D2)65.1 mm
Width across flats (SW1)60 mm
Total length (L)7 mm
General information
Delivery quantity25
Scope of deliveryLocknuts

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000940
ETIM 8.0EC000940
ETIM 7.0EC000940
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: LN.NPSL1-1/2.BN.K25

Associated Products: LN.NPSL1-1/2.BN.K25

Matching System Components
For armored cables, Stainless Steel, Thread NPT 1-1/2'', Seal chloroprene, Ex d, Ex e and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Suitable for operation in Class I, Zone 1/2/22, Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2), Degree of protection IP66 / IP68, UL Type 4X, Packaging unit: 2 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F)
washer gasket -50 ... 80 °C (-58 ... 176 °F)pa
For armored cables, Brass nickel-plated, Thread NPT 1-1/2'', Seal chloroprene, Ex d, Ex e and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Suitable for operation in Class I, Zone 1/2/22, Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2), Degree of protection IP66 / IP68, UL Type 4X, Packaging unit: 2 pieces, without accessoriespa