Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Safety light grid SLPC10-2-L

SLPC10-2-L
  • Sensing range up to 10 m
  • 2-radial design
  • Beam spacing 500 mm
  • Self-monitoring (type 4 according to IEC/EN 61496-1)
  • Red transmission light
  • Usable with or without start/restart disable
  • Integrated relay monitor
  • 7-segment diagnostic display
  • Integrated function display
  • Operating reserve indication
  • OSSD outputs as semiconductor or relay outputs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SLPC10-2-L

Product Description
Safety light grid with integrated control unit
System components
EmitterSLP10-2-T
ReceiverSLPC10-2-R-L
General specifications
Effective detection range0.2 ... 10 m
Light sourceLED
Light typemodulated visible red light
Target sizestatic: 32 mm
dynamic: 50 mm (at v = 1.6 m/s of the obstacle)
Beam spacing500 mm
Number of beams2
Operating modeStart/restart disable, relay monitor,
Opening angle< 5 °
Functional safety related parameters
Performance level (PL)PL e
CategoryCat. 4
Mission Time (TM)20 a
PFHd3.54 E-9
Type4
Indicators/operating means
Diagnostics indicator7-segment display
Function indicatorLED red: per receiver channel
off: interruption
flashes: receiver
continuously on: reception with sufficient stability control
on the front plate: LED red: OSSD off
LED green: OSSD on
Muting indicatorIndicator lamp
Stability alarm indicatorLED red next to receiver flashes
Control elements10 DIP switch in receiver terminal compartment
Electrical specifications
Operating voltage24 V DC -15% / +25% , galvanically isolated
No-load supply currentmax. 250 mA
Protection classIII , IEC 61140
Input
Activation currentapprox. 10 mA
Activation time0.03 ... 1 s
Test inputReset-input for system test
Function inputRelay monitor, start release
Output
Stability alarm output1 PNP, +UB -2 V, max. 300 mA
Safety output2 separated fail safe semiconductor outputs
Signal output1 PNP each, max. 300 mA for startup readiness, OSSD on, OSSD off, signals in parallel in the lamp socket
Switching voltageOperating voltage -2 V
Switching currentmax. 0.5 A
Response time20 ms
Conformity
Functional safetyISO 13849-1
Product standardEN 61496-1 ; IEC 61496-2
Approvals and certificates
CE conformityCE
ApprovalsTÜV SÜD
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 95 %, not condensing
Mechanical specifications
Degree of protectionIP65
ConnectionM16 cable gland ,
terminal compartment with cage terminals,
M12 connector for emitter, lamp socket for indicator lamp
Connection optionsFurther electrical connection options on request:
Connector DIN 43 651 Hirschmann, emitter: 6-pin+PE, receiver: 11-pin+PE
Material
Housingextruded aluminum profile, RAL 1021 (yellow) coated
Optical facePlastic pane
MassPer 2300 g

Classifications

SystemClasscode
ECLASS 13.027272703
ECLASS 12.027272703
ECLASS 11.027272703
ECLASS 10.0.127272703
ECLASS 9.027272703
ECLASS 8.027272703
ECLASS 5.127272703
ETIM 9.0EC002549
ETIM 8.0EC002549
ETIM 7.0EC002549
ETIM 6.0EC002549
ETIM 5.0EC002549
UNSPSC 12.146171620

Details: SLPC10-2-L

Product Documentation: SLPC10-2-L

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction Manual Safety light grid SLP/SLPC SLP/SLPCMENGPDF1421 KB

Approvals: SLPC10-2-L

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
/cert/cert1317d.pdfZ10 020068 0081ALLPDF123 KB
/cert/cert1511b.pdfU8V 020068 0085ALLPDF205 KB

Software: SLPC10-2-L

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA Library Sensors / SISTEMA-Bibliothek SensorenZIP131 KB
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.