Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

KVM Workstation VisuNet Edge KM8622

VisuNet Edge KM8622
  • Extended temperature range for indoor/outdoor use
  • Fiber or Cat5 KVM communication for keyboard and touchscreen
  • Modular design for field maintainability
  • Solution for Class I, Div. 1 areas
  • Utilizes 6000 Series Type X purge
  • Variety of keyboard and mounting options
  • Watershed housing allows for proper drainage
  • Widescreen 16:10 aspect ratio

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VisuNet Edge KM8622

General specifications
DistanceTransmitter "K3": 300 m (1000 ft)
Transmitter "K4": 120 m (400 ft)
Transmitter "K5": 200 m (650 ft), 62.5 µ multimode; 400 m (1300 ft), 50.0 µ multimode
Supply
ConnectionMonitor: power, CAT5, fiber (LC)
Power consumptionMain unit: 70 W max, 100 ... 240 VAC, 50 ... 60 Hz; 20-30 VDC
Transmitter "K3": PS2 power
Transmitter "K4": 5 VDC @ 10 W, max
Transmitter "K5": 5 VDC @ 10 W, max
Indicators/operating means
IndicatorsTransmitter "K3": video check LED
Transmitter "K4": video check LED; front panel - power
Transmitter "K5": video check LED; front panel - power
Display
Screen diagonal22 inch (559 mm)
Response time4 ms
Resolution1680 x 1050
Color depth24 bit (16.7 M) color
Contrast1000:1
Brightness250 cd/m2 (nit)
Reading angle160° in all directions
Life spanback lamp life: 50,000 hrs typical half life
Input devicesTransmitter "K3": VGA - HD15M/F; 2 x PS2 (keyboard & mouse); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6)
Transmitter "K4": 29-pin DVI-D; 2 x USB Type A (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); 1 x RJ45 (CAT5e/6)
Transmitter "K5": 29-pin DVI-D; 2 x USB Type A (keyboard, mouse/touch screen); 1 x RS-232 (touch screen); fiber optic (multimode) LC connectors
Touch screen5-wire resistive
Serial data
Baud rate19.2 KBd max
Flow controlRTS, CTS, DTR, DSR
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3 (main unit)
EN55022, EN55024, IEC61000-4-2, IEC61000-4-3, IEC61000-4.4, IEC61000-4-5, EN61000-3-2, EN61000-3-3 (KVM transmitters)
Low voltage
Directive 73/23/EECEN60950 (KVM transmitters)
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity0 ... 90% (noncondensing)
Mechanical specifications
Degree of protectionNEMA Type 4X
Material304 (UNS S30400) stainless steel
Housing304 (UNS S30400) stainless steel
Surface#4, 180 grit
Massapprox. 52.16 kg (115 lbs) Empty housing ; Varies with configuration
Dimensions813 x 724 x 381 mm (32.0 x 28.5 x 15.0 inch) (sloping top)
Volume: approx. 3.2 cu ft
MountingWall or pedestal mount
International approvals
UL approvalcULus
Approved forClass I, Division 1, Groups A, B, C, D

Classifications

SystemClasscode
ECLASS 13.027330190
ECLASS 12.027330190
ECLASS 11.027330190
ECLASS 10.0.127330190
ECLASS 9.027330190
ECLASS 8.027330190
ECLASS 5.127242301
ETIM 9.0EC002504
ETIM 8.0EC002504
ETIM 7.0EC002504
ETIM 6.0EC002504
ETIM 5.0EC001412
UNSPSC 12.139121106

Details: VisuNet Edge KM8622

Function

The VisuNet Edge is a universal design that is well suited for many applications. Unit features a hazardous area KVM for keyboard and touchscreen inputs. The intrinsically safe touchscreen properly protects the touchscreen interface.

Specifically designed for manufacturing environments where dust, bacteria, water, and other undesirable materials might accumulate, the sloped enclosure provides washdown solutions with proper drainage to prevent standing water. The formed lip enclosure opening prevents the flow of liquid or other contaminants from entering the enclosure.

Software: VisuNet Edge KM8622

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
ELO Touchscreen Drivers / Software Tools_a11/2022LINK---

Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!