Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product KFA6-SR-2.3L.FA
Not available for purchase
Not available for purchase

Isolated Switch Amplifier WE77-RE2

WE77-RE2
  • 2-channel isolated switch amplifier
  • Control circuit designed for the direct current versions of ultrasonic sensors and proximity sensors
  • 230 V AC/115 V AC mains nominal voltage
  • Switching frequency 10 kHz
  • Each with 1 relay output with 1 changeover contact
  • One LED status display for each output relay
  • Modular housing
  • For PNP-sensors the terminals 5 and 6, for NPN-sensors the terminals 6 and 7 are to short out
  • Mode of operation: input closed - energizing the relay / input open - relay de-energized

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  WE77-RE2

Supply
Connectionterminals 17, 18
Rated voltage98 ... 126 V AC / 198 ... 253 V AC, 45 ... 63 Hz , switchable
Power consumptionapprox. 7 VA
Input
Connectionterminals 2; 4
Output
Connectionterminals 10, 11, 12; 13, 14, 15
terminals 1+, 3-
Current160 mA at 60 °C (140 °F) , short-circuit protected
Voltage24 V DC ± 20 %
Contact loadingAC: 250 V / 4 A / 500 VA / cos φ ≥ 0.7
DC: 220 V / 0.1 A; 60 V / 0.6 A; 24 V / 4 A
Energized/De-energized delayapprox. 20 ms / approx. 10 ms
Mechanical life107 switching cycles
Transfer characteristics
Switching frequency≤ 10 Hz
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Connectionself-opening terminals,
max. conductor cross section 1 x 2.5 mm2
Massapprox. 650 g
Dimensions60 mm x 70 mm x 110 mm
Construction typemodular housing
Mountingsnap-on to 35 mm standard rail or screw fixing

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: WE77-RE2