Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
22 inch (55.9 cm) remote monitor |
General specifications | ||
---|---|---|
Type | Remote Monitor | |
Hardware | ||
Processor | Thin Client - 1.46 GHz Intel® Atom™ E3826 alternative: 1.58GHz Intel® Celeron N2807 * |
|
RAM | 4 GB RAM | |
Mass storage | compact flash: 32 GB CFAST | |
Supply | ||
Rated voltage | 24 V DC or 115 V AC / 230 V AC | |
Input voltage range | 20 ... 30 V DC or 90 ... 240 V AC | |
Power consumption | max. 60 W | |
Indicators/operating means | ||
Display | ||
Type | Liquid Crystal Display (LCD) with LED backlight | |
Screen diagonal | 55.9 cm (22 inch) | |
Resolution | 1680 x 1050 pixels | |
Color depth | 24-bit color depth (16.7 million colors) | |
Contrast | 1000:1 | |
Brightness | 300 cd/m2 (nit) | |
Life span | back lamp life: 50.000 hrs typical half life , at 25 °C (77 °F) | |
Input devices | optional: projective capacitive, 10 finger multi-touch, glove-friendly optional: analog-resistive Foil keyboard with different pointing device options available (see EXTA3 datasheet) |
|
Electrical specifications | ||
Inrush current | max. 100 A @ 240 VAC approx. 0,5 ms | |
Interface | ||
Interface type | 2 x RS-232 2 x USB (with option "-C" antiglare safety glass, projective capacitive, 10-finger multi-touch, one USB port is occupied and therefore only 1 x USB is available) 2 x USB (only for keyboard and mouse) 2 x network RJ45 |
|
Compliance with standards and directives | ||
Standard conformity | ||
Electrical safety | EN 60950-1 Class I equipment | |
Software | ||
Operating system | VisuNet RM Shell 5 (based on Microsoft® Windows® 10 IoT LTSB) | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -10 ... 60 °C (14 ... 140 °F) | |
Relative humidity | max. 85 % non-condensing | |
Altitude | 2000 m above MSL (version AC) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | ||
Surface | System housing: stainless steel 1.4301 / AISI 304 except rear panel Rear panel: aluminum 6061 T6 anodized with nickel acetate EXTA3--F--U02-C-10-N hinges: zinc die-cast nickel-plated (Cu-Ni layer system) |
|
Surface quality | Ra ≤ 0.8 µm | |
Mounting type | slim line housing see mounting options datasheets: several mounting types (pedestal, wall bracket, wall arm - each turnable or fix) available |
|
Mass | approx. 13 kg | |
Dimensions | 625 mm x 450 mm x 73 mm (monitor) | |
General information | ||
Supplementary information | * see Typelabel 2021 alternative, processor can not be choosen |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
Visunet GMP devices are operator workstations for use in GMP conditions and come with a manufacturer's declaration of conformity to this effect. Typical application locations are the pharmaceutical and food industries as well as the production of cosmetics, flavour and nutrition.
The operator workstations are available as Direct Monitors, KVM Monitors, Remote Monitors and as Panel PCs.
The Remote Monitors are suitable for use in distributed control systems or can be connected to several Host PCs.
The network capabilities of the Remote Monitors ensure failure-free and pure digital data transmission. The operator workstations are administered via their IP addresses, so that topology changes can be made without hassle. No additional software installation is required.
Technical White Papers | Language | File Type | File Size |
---|---|---|---|
HMI & Virtualization in Process Automation: An Introduction to Virtualization | ENG | 8831 KB | |
Brief Instructions | |||
Instruction leaflet / Beipackzettel | ALL | 356 KB | |
Manuals | |||
Manual | ENG | 2045 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B078C | ALL | 230 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
- 1 Intel Chipset (Windows XP) For Aaeon Atom 9455 / GSD | 9.0.0 | ZIP | 1732 KB |
- 10 WLAN (Windows XP/7) / GSD | 12.0 | ZIP | 11253 KB |
- 11 Storage For Aaeon Atom 9455 / GSD | 1.3.0 | ZIP | 4427 KB |
- 2 Touch Screen Controller (Windows XP/7) / GSD | 6.41 | ZIP | 1974 KB |
- 3 Display Adapter (Windows XP) For AaeAtm-9455 / GSD | 6.14.10 | ZIP | 17965 KB |
- 4 Network Adapter (Windows XP) For AaeAtm-9455 / GSD | 13.1.2 | ZIP | 11778 KB |
- 6 Sound Card (Windows XP) For AaeAtm-9455 / GSD | 3.71 | ZIP | 18064 KB |
- 7 USB Serial Port Driver (Windows XP) / GSD | 4.0.4.1 | ZIP | 377 KB |
Software Tools | |||
- 50 P+F Tools (Windows XP) / Software Tools | 2.0.15 | ZIP | 5232 KB |
- 51 S2KWedge (Windows XP) / Software Tools | 4.1.9 | ZIP | 2558 KB |
- 52 Remote Backup (Windows XP) / Software Tools | 4.0.1.11 | ZIP | 810 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|