Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Instrument Housing with Window SMH

SMH
  • Ex d certified
  • Aluminum alloy
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66
  • Thermo-resistant tempered glass window

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SMH

Mechanical specifications
Degree of protectionIP66 (IP67 with O-ring)
Material
EnclosureAluminum alloy
Glassthermo-resistant tempered glass
Ambient conditions
Ambient temperature-50 ... 60 °C (-58 ... 140 °F) (-20 °C (-4 °F)/+40 °C (104 °F))
Data for application in connection with hazardous areas
EC-Type Examination CertificateINERIS 01 ATEX 0023
Group, category, type of protection, temperature classEx-Hexagon II 2 GD Ex d IIC, Ex tD A21
Ex-Hexagon II 2 GD Ex e II, Ex tD A21
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027180502
ECLASS 12.027180502
ECLASS 11.027180502
ECLASS 10.0.127180502
ECLASS 9.027180502
ECLASS 8.027180508
ECLASS 5.127180502
ETIM 9.0EC002503
ETIM 8.0EC002503
ETIM 7.0EC002503
ETIM 6.0EC002503
ETIM 5.0EC002503
UNSPSC 12.139121314

Details: SMH

Approvals: SMH

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe INERIS Ex tD Ex d ATEXINERIS 01 ATEX 0023ALLPDF1183 KB