Wählen Sie Ihr Land

Global

Efficient RFID Solutions for Intralogistics

UHF RFID read/write device F190 identifying multimeters on roller conveyor

The Application

Efficiency is crucial in intralogistics to ensure goods are distributed quickly and safely and to avoid misallocations. Precise, reliable processes are essential, especially in the logistics sector and the automotive industry. The F190 UHF read/write device offers numerous options for optimizing logistics processes.

The Goal

The goal is to increase productivity while ensuring reliable processes. The F190 is designed to accelerate the acquisition and transfer of goods information to reduce throughput times and increase manufacturing efficiency.

The Solution

The F190 UHF read/write device is especially compact and offers a typical reading range of 0.2 m to 1.5 m. Due to its rugged design, it is multipurpose and can withstand even harsh ambient conditions. Multitag reading enables simultaneous detection of multiple products in one container, significantly simplifying the reading process.

The Benefits

UHF RFID read/write device F190 identifying car body parts in automotive assembly line

The F190 offers many advantages for intralogistics, including enabling quicker acquisition of goods information, which shortens throughput times. The compact and rugged housing is ideal for use in demanding conditions. The reading range is individually adjustable so that neighboring processes do not influence the acquisition. In addition, the F190 can be easily integrated into existing IDENTControl systems, allowing for easy expansion of existing production and identification processes.

At a Glance

  • Reads up to 40 tags at the same time
  • Compact and robust housing can be used in adverse environmental conditions
  • Software selectable read range enhances process safety
  • Easy integration into existing IDENTControl systems