Select Your Country

Go to global website

Efficient Operation and Monitoring of Biopharmaceutical Production Processes

Biopharmaceutical production is a highly complex process that requires precise, closely controlled processes to manufacture safe and effective drugs. From cell cultivation in the laboratory to fermentation in bioreactors and formulation of the final product, a number of meticulously documented and monitored production steps are required. HMI (human-machine interface) systems, such as those from Pepperl+Fuchs, play a crucial role here, enabling these processes to be monitored and controlled. The systems therefore make a significant contribution to supporting quality assurance and increasing process efficiency.

During each production phase, the HMI systems from Pepperl+Fuchs enable effective monitoring and control of processes. These systems provide access to process control systems, manufacturing execution systems (MES), and ERP systems, which are all essential for documentation, monitoring, and control. These HMIs play a central role, especially in cleanrooms where maximum cleanliness is essential. They are made of easy-to-clean, chemically resistant, and GMP-compliant materials that meet the stringent requirements of biopharmaceutical production.

Cell cultivation is one of the critical processes, involving the production and duplication of the active ingredients required to make a specific drug. The cells obtained from this fermentation process are separated from the culture fluid and disrupted before they are cleaned. This is achieved by mechanical or chemical procedures such as centrifugation and filtration. During these phases, dust can arise and flammable substances such as alcohols may be used, meaning certified equipment that does not represent an ignition source is required in such explosive atmospheres. The use of this special equipment is indispensable for plant safety.

From an HMI perspective, the VisuNet FLX and VisuNet GXP HMI systems from Pepperl+Fuchs are certified for use in ATEX/IECEx Zones 2/22 and 1/21, as well as UL approved for Class I/Div. 2 and Class II/Div. 2, therefore providing a safe, certified solution when explosion protection is required. Also interfacing with the process control and MES systems, any instrumentation operating in the Ex-rated area would also need explosion protection via the Pepperl+Fuchs K-System or H-System line of intrinsic safety barriers, certified to protect field instruments operating in a Zone 0 or Div. 1 area.

Pepperl+Fuchs can also provide ideal solutions for all areas of pharmaceutical production—from control rooms to hazardous areas. For cases where a standard solution is not sufficient, the experts at the Pepperl+Fuchs Solution Engineering Centers (SECs) develop tailor-made solutions that are specifically adapted to the needs of plant operators. For hard to solve applications requiring an HMI in Div. 1 areas, a Type X purge and pressurization system such as the Pepperl+Fuchs 6000 Series can be built into the HMI enclosure. The portfolio includes a variety of mounting options, ranging from a dual monitor system to movable mounting brackets and mobile cart solutions, as well as peripheral devices such as handheld readers and keyboards.

Highlights

  • HMI workstations specifically designed for GMP compliance for easy cleanability and use in API processes. Reliable availability for 24/7 continuous operation.
  • First end-to-end thin client portfolio on the market: from the control room to applications in Zone 1/21, Div. 1
  • Innovative Thin Client Software: pre-installed on every VisuNet remote monitor and box thin client
  • Customized solutions available for integration of purge systems, intrinsic safety, and industrial power supplies, along with our HMI components via our SECs.