Select Your Country
OBR5000-18GK40A-E2 Retroreflective Sensor
Retroreflective sensor
Key Benefits at a Glance
- Short design in M18 plastic housing
- Not sensitive to ambient light
- Degree of protection IP67
- Very high detection range









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of OBR5000-18GK40A-E2
| Effective detection range | 0 ... 5 m | |
| Reflector distance | 0 ... 5 m | |
| Threshold detection range | 7 m | |
| Reference target | reflector C110-2 | |
| Light source | LED | |
| Light type | modulated visible red light | |
| Polarization filter | yes | |
| Diameter of the light spot | approx. 270 mm at 5 m | |
| Opening angle | approx. 2.6 ° | |
| Optical face | lateral | |
| Ambient light limit | EN 60947-5-2 40000 Lux |
| MTTFd | 1552 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green: on - power on flashing (4 Hz) - short circuit | |
| Function indicator | Yellow LED: Permanently lit - light path clear Permanently off - object detected Flashing (4 Hz) - insufficient operating reserve |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | max. 10 % | |
| No-load supply current | I0 | < 25 mA |
| Protection class | III |
| Switching type | Q - Pin4: PNP normally open / dark-on | |
| Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 100 mA , resistive load | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Switching frequency | f | 500 Hz |
| Response time | ≤ 1 ms |
| Product standard | EN 60947-5-2 |
| UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 |
| Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
| Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP67 | ||||||||||
| Connection | 2 m fixed cable | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 56 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

