Select Your Country
NJ6-22-SN-G-3M Inductive Sensor
Key Benefits at a Glance
- 6 mm flush
- Usable up to SIL 3 acc. to IEC 61508
- Degree of protection IP68
- ATEX-/IECEx-approvals for zone 0/1/20/21 (Ex i)
- ATEX-/IECEx-approvals for zone 2/22 (Ex ec/tc)
- 3 m connection cable
Show more
NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:
View switch amplifiers








Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NJ6-22-SN-G-3M
| Switching function | Normally closed (NC) | |
| Output type | NAMUR with safety function | |
| Rated operating distance | sn | 6 mm |
| Installation | flush | |
| Assured operating distance | sa | 0 ... 4.86 mm |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.3 | |
| Reduction factor r304 | 0.85 | |
| Safety Integrity Level (SIL) | up to SIL3 acc. to IEC 61508 Danger! In safety-related applications the sensor must be operated with a qualified fail safe interface from Pepperl+Fuchs, such as KFD2-SH-EX1. Consider the "exida Functional Safety Assessment" document which is available on www.pepperl-fuchs.com as an integral part of this product's documentation. | |
| Output type | 2-wire |
| Nominal voltage | Uo | 8.2 V (Ri approx. 1 kΩ) | ||||||
| Switching frequency | f | 0 ... 2000 Hz | ||||||
| Suitable for 2:1 technology | yes , with reverse polarity protection diode | |||||||
| Current consumption | ||||||||
| ||||||||
| Safety Integrity Level (SIL) | SIL 3 | |
| MTTFd | 11850 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | ||||||||
| ||||||||
| IECEx approval | ||||||||||||||||||||
| ||||||||||||||||||||
| ATEX approval | ||||||||||||||||||||
| ||||||||||||||||||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 8.2 V DC | |||||||||||||||||||
| ||||||||||||||||||||
| CCC approval | ||||||||||||||||||||
| ||||||||||||||||||||
| Ambient temperature | -40 ... 100 °C (-40 ... 212 °F) |
| Connection type | cable | ||||||||||||||||
| Housing material | stainless steel (303/1.4305) | ||||||||||||||||
| Sensing face | Valox (PBT) , green | ||||||||||||||||
| Degree of protection | IP68 | ||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| Dimensions | |||||||||||||||||
| |||||||||||||||||
| Scope of delivery | Supplied with 2 nuts | |
| Use in the hazardous area | see instruction manuals |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




