Select Your Country
NBN4-12GS40-Z4L-V1 Inductive Sensor
Key Benefits at a Glance
- 4 mm non-flush
- 2-wire DC sensor with minimum off-state current
- Switching status indicator, yellow LED
- Stainless steel housing









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN4-12GS40-Z4L-V1
| Switching function | Normally open (NO) | |
| Output type | Two-wire with minimum off-state current | |
| Rated operating distance | sn | 4 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 3.24 mm |
| Actual operating distance | sr | 3.6 ... 4.4 mm typ. |
| Reduction factor rAl | 0.4 | |
| Reduction factor rCu | 0.36 | |
| Reduction factor r304 | 0.7 | |
| Output type | 2-wire |
| Operating voltage | UB | 4 ... 30 V |
| Switching frequency | f | 0 ... 700 Hz |
| Hysteresis | H | 1 ... 10 % typ. 5 % |
| Reverse polarity protection | yes | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 4 V |
| Operating current | IL | 2 ... 30 mA |
| Lowest operating current | Im | 2 mA |
| Off-state current | Ir | ≤ 200 µA |
| Switching state indicator | Multihole-LED, yellow |
| MTTFd | 1536 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 30 mA |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Mass | 26 g | |||||||
| Dimensions | ||||||||
| ||||||||
| Scope of delivery | 2 self locking nuts in scope of delivery |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




