Select Your Country
NBN2-F58xxA3-850S3 Inductive Sensor Kit
Inductive sensor kit for object detection and presence monitoring, satellite unit
Key Benefits at a Glance
- Technical data are only valid if amplifier unit is connected
- 2 mm non-flush
- For use in direct- and alternating-field welding systems
- Completely halogen and silicon free






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN2-F58xxA3-850S3
| Rated operating distance | sn | 2 mm |
| Installation | non-flush |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Various: Listed Accessory |
| Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
| Storage temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | Spring contacts, 3 pins flexible leads PUR (halogen-free) L = 850 mm - 0 / + 10 | ||||||||||
| Housing material | PA 6 / Diecast zinc | ||||||||||
| Degree of protection | IP65 | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Note | only for use with amplifier unit of NBxx-F58A3x3 family | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




