Select Your Country
NAB8-F33-E2-IO Inductive Sensor
Inductive distance sensor with IO-Link interface
Key Benefits at a Glance
- Parameterization and diagnosis via IO-Link
- Measuring range 0 ... 8 mm
- Flush mounting
- Extensive maintenance functions for condition monitoring
- Determining of speed and acceleration of the damping element
Show more









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NAB8-F33-E2-IO
| Switching function | Normally open/closed (NO/NC) programmable | |
| Output type | PNP | |
| Installation | flush | |
| Output polarity | DC | |
| Actuating element | mild steel, e. g. 1.0037, SR235JR (formerly St37-2) 24 mm x 24 mm x 1 mm | |
| Measuring range | 0 ... 8 mm | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V (SIO mode) 18 ... 30 V (IO-Link) |
| Switching frequency | f | SIO mode: 1200 Hz (high speed filter) |
| Hysteresis | H | 1 ... 20 % ( factory setting: 5 % ) |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 1 V |
| Linearity error | ± 3 % of full-scale value | |
| Temperature drift | ± 10 % of full-scale value | |
| Repeat accuracy | ± 1 % of full-scale value | |
| Speed measuring range | 1 ... 2700 mm/s | |
| Speed measurement accuracy | ± 20 % of the full-scale value | |
| Speed measurement repeat accuracy | ± 5 % of the full-scale value | |
| Operating current | IL | 0 ... 100 mA |
| Off-state current | Ir | max. 30 µA |
| No-load supply current | I0 | 17 mA |
| Time delay before availability | tv | max. 100 ms |
| Switching state indicator | LED, yellow permanently on: switching ouput active permanently off: switching output inactive fast flashing (10 Hz): fault state |
| MTTFd | 1410 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Interface type | IO-Link ( via C/Q = pin 4 ) | |
| IO-Link revision | 1.1 | |
| Device profile | Identification and Diagnosis - I&D Smart Sensor - SSP 0 Smart Sensor - SSP 4.1.1 | |
| Process data | Input: 32 Bit - measurement value 16 Bit - scaling 8 Bit - Diagnosis signals 3 Bit - switching signals 2 Bit | |
| Vendor ID | 1 (0x0001) | |
| Device ID | 2098954 (0x20070A) | |
| Transfer rate | COM2 (38.4 kBit/s) | |
| Min. cycle time | 3.2 ms | |
| SIO mode support | yes | |
| Compatible master port type | Class A , Class B |
| PWIS conformity | VDMA 24364-C1/T100°C-W |
| Standard conformity | |||||
| |||||
| Protection class | II | |||||||
| ||||||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |||||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |||||||
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||||||||
| Sensing face | PBT | |||||||||||||||||||||||||
| Degree of protection | IP65 / IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Mass | 80 g | |||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Tightening torque | ≤ 5 Nm | |||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




