Select Your Country
OBE1000-R3-SE3-P-L Thru-Beam Sensor Kit
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, light on, PNP output, 2 m fixed cable
Key Benefits at a Glance
- Ultra-small housing design
- DuraBeam Laser Sensors - durable and employable like an LED
- 45° cable outlet for maximum mounting freedom under extremely tight space constraints












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- ZH
Technical data of OBE1000-R3-SE3-P-L
| Emitter | OBE10M-R3-S-P-L | |
| Receiver | OBE1000-R3-E3-P-L |
| Effective detection range | 0 ... 1 m | ||||||||||||||||||||||
| Threshold detection range | 1.5 m | ||||||||||||||||||||||
| Light source | laser diode | ||||||||||||||||||||||
| Light type | modulated visible red light , 680 nm | ||||||||||||||||||||||
| Laser nominal ratings | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Diameter of the light spot | approx. 3 mm at a distance of 1000 mm | ||||||||||||||||||||||
| Opening angle | approx. 0.5 ° | ||||||||||||||||||||||
| Optical face | frontal | ||||||||||||||||||||||
| Ambient light limit | EN 60947-5-2 : 30000 Lux | ||||||||||||||||||||||
| MTTFd | 806 a | |
| Mission Time (TM) | 10 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz) | |
| Function indicator | Receiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted |
| Operating voltage | UB | 12 ... 24 V DC , class 2 |
| No-load supply current | I0 | Emitter: ≤ 10 mA Receiver: ≤ 8 mA |
| Protection class | III |
| Test input | Test of switching function at 0 V | |
| Switching threshold | Teach-In input |
| Switching type | NC contact / light on | |
| Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 50 mA , resistive load | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Switching frequency | f | approx. 2 kHz |
| Response time | 250 µs |
| Product standard | EN 60947-5-2 | |
| Laser safety | IEC 60825-1:2014 |
| UL approval | E87056 , cULus Recognized, Class 2 Power Source Further UL information see section "Additional Information" | |
| FDA approval | IEC 60825-1:2014 Complies with 21 CFR 1040.10 and 1040.11 except for conformance with IEC 60825-1 Ed. 3 as described in Laser Notice 56, dated May 8, 2019. |
| Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
| Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
| Degree of protection | IP67 | ||||||||||
| Connection | 2 m fixed cable | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 20 g per sensor | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Cable length | 2 m | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

