Select Your Country

Go to global website

USI-MH-27X13-V-02 Mounting Bracket

Vertical mounting bracket exclusively for ultrasonic transducers of the USi ultrasonic sensor systems

Key Benefits at a Glance

  • Screw mounting for simple installation
  • Robust construction
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of USI-MH-27X13-V-02

Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Material
HousingPA12
Mounting materials2 x cylinder head screw M5x16 (included with delivery)
2 x cylinder head screw M3x10 (included with delivery)
Tightening torque, fastening screwsfor screw M5 : max. 1.5 Nm
for screw M3 : max. 0.5 Nm
Dimensions40 mm x 47 mm x 44 mm
Height44 mm
Width47 mm
Length40 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.