Select Your Country

Go to global website

PGV100RS-F213-B12-0.7M-V1 Optical Read Head

Read head for incident light positioning system

Key Benefits at a Glance

  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • TCP/IP protocol over ethernet
  • Non-contact positioning on Data Matrix code tape
  • Visible red light
  • Fixed cable
  • Timestamp of the image capture
  • Synchronization option

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PGV100RS-F213-B12-0.7M-V1

Passage speedv≤ 8 m/s
Measuring lengthmax. 10000 m
Light typeIntegrated LED lightning (red)
Scan rate100 s-1
Latency20 ms
Read distance100 mm
Depth of focus± 30 mm
Reading field120 mm x 80 mm
Resolution0.2 mm
Ambient light limit100000 Lux
Accuracy± 0.4 mm
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Digital resolution32 Bit
MTTFd144 a
MTBF72 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED indication2 LEDs
Operating voltageUB15 ... 30 V DC , PELV
No-load supply currentI0max. 200 mA
Power consumptionP0max. 4.8 W
Interface typeEthernet
ProtocolTCP/IP
Transfer ratemax. 100 MBit/s
Dielectric strength± 16 V
Output type2 switch outputs, PNP
Switching voltageOperating voltage
Switching currentmax. 100 mA
Output resistance30 kΩ
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Photobiological safetyexempt group according to EN 62471:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005+AC:2005    
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
CE conformityCE
UKCA conformityUKCA
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (non-condensing; prevent icing on the lens!)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity90 % , non-condensing
Connection type1 x fixed cable for supply voltage, M12 x 1, 4-pin
1 x fixed cable with Ethernet socket, M12 x 1, 4-pin, D-coded
Degree of protectionIP54
Material
HousingPC/ABS
CablePUR
Cable
Sheath diameter4.8 mm
Strain relief60 N
LengthL0.7 m
Massapprox. 200 g
Dimensions
Height70 mm
Width70 mm
Depth35 mm
X resolution (protocol)0.1 mm
Y resolution (protocol)0.1 mm
Angle resolution0.1 °
Function input/output 2Illumination controll
Function input/output 3Sync out
General Notes